Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Reduce costs and weight with self-lubricating fiberglass-reinforced plastic

... lightweight and cost effective ...

Glass fibre 1. Fiberglass-reinforced profile rail: 20 % lighter then aluminium, 70 % lighter than steel, 50 % more cost-effective than carbon
The gliding properties of the low-weight DryLin® W linear bearings and carriages characterize the new DryLin® W high-profile rail made of fiberglass-reinforced plastic (GRP). The profile rail has a very high media-resistance and is a cost-effective alternative to materials such as stainless steel. Due to the absence of metal and its non-magnetic properties, it is suitable for applications in medical equipment as well as in measuring systems.

Very light

Nonmagnetic

Cost-effective

Electrically insulating

Carriage made of dry-tech® material

Attachment by means of clamping elements

Attractive design


Typical applications:Laboratory equipment, medical devices, measuring systems, ship and yacht building, interiors

Complete system dimensions [mm]

Part. No. H A1 A A2 C C2
WSPG-063001 (1) 1.18 0.47 2.13 1.77 2.36 51 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Version for angular rails

Guide profile dimensions [mm]

Part. No. a b da -0,1 h h1 nh X Y L
WSPG-063001 (1) 1.18 1.18 0.2 0.63 0.77 0.28 0.51 0.39 78.74
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Version for angular rails

Guide rail technical specifications

Part. No. F radial, max. Weight ly lz
stat. [N] dyn. [N] [g/m] [mm4] [mm4]
WSPG-063001 (1) 45 11.25 339.402 22434.3 8617.62 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Version for angular rails

Delivery times

Delivery time

3-8 days

More information:


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302