Low installation height: 20 mm
Max. stroke length: 300 mm
Plain or ball bearing version
For manual or electrical adjustments
Part. No. | Stroke length | Shaft weight | Additional for each 100 mm | Static load capacity, max. | material of traverse | ||||
---|---|---|---|---|---|---|---|---|---|
max. [mm] | [kg] | [kg] | radial [N] | axial [N] | |||||
SLW-16120 | 750 | 1.7 | 0.269 | 270 | 1035 | Upon request | |||
SLW-0630 | 300 | 0.2 | 0.054 | 11.25 | 45 | 136.73 USD | |||
SLW-0660 | NEW | 300 | 0.3 | 0.081 | 11.25 | 45 | 160.01 USD | ||
SLW-0630-PL | 300 | 0.2 | 0.054 | 11.25 | 45 | Upon request | |||
SLW-BB-0630-PL | 300 | 0.25 | 0.054 | 22.5 | 45 | Upon request | |||
SLW-1040 | 750 | 0.7 | 0.067 | 157.5 | 630 | 155.73 USD | |||
SLW-1080 | 750 | 0.9 | 0.134 | 157.5 | 630 | 256.37 USD | |||
SLW-1660 | 750 | 1.5 | 0.202 | 270 | 1035 | 249.31 USD | |||
SLW-2080 | 1000 | 3 | 0.269 | 360 | 1440 | 286.03 USD | |||
SLW-10120 | 750 | 1.6 | 0.168 | 157.5 | 630 | 308.12 USD | |||
SLW-25120 | 1250 | 5.9 | 0.605 | 562.5 | 2250 | 535.58 USD |
Part. No. | A | AI | H | E1 | E2 | E3 | I | hw | f | lt | tk | ts | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | ±0,1 | ||||||||||
SLW-16120 | 6.54 | 3.94 | 1.46 | 5.75 | 5.83 | 82 | 5.91 | 1.38 | 0.06 | 0.98 | 0.59 | 0.35 | Upon request | ||
SLW-0630 | 2.13 | 2.36 | 0.79 | 1.57 | 1.77 | 51 | 3.94 | 0.71 | 0.05 | 0.79 | 0.43 | 0.26 | 136.73 USD | ||
SLW-0660 | NEW | 3.35 | 2.36 | 0.79 | 2.8 | 2.99 | 51 | 3.94 | 0.71 | 0.05 | 0.79 | 0.43 | 0.24 | 160.01 USD | |
SLW-0630-PL | 2.13 | 2.36 | 0.79 | 1.57 | 1.77 | 51 | 3.94 | 0.71 | 0.05 | 0.79 | 0.43 | 0.26 | Upon request | ||
SLW-BB-0630-PL | 2.13 | 2.36 | 0.79 | 1.57 | 1.77 | 51 | 4.41 | 0.71 | 0.05 | 1.02 | 0.43 | 0.27 | Upon request | ||
SLW-1040 | 2.91 | 2.72 | 1.14 | 2.36 | 2.36 | 56 | 4.45 | 0.94 | 0.06 | 0.87 | 0.43 | 0.27 | 155.73 USD | ||
SLW-1080 | 4.25 | 3.94 | 1.14 | 3.7 | 3.7 | 87 | 5.67 | 0.94 | 0.06 | 0.87 | 0.43 | 0.27 | 256.37 USD | ||
SLW-1660 | 4.09 | 3.94 | 1.46 | 3.31 | 3.39 | 82 | 5.91 | 1.38 | 0.06 | 0.98 | 0.59 | 0.35 | 249.31 USD | ||
SLW-2080 | 5.28 | 5.91 | 1.81 | 4.57 | 4.57 | 132 | 8.11 | 1.73 | 0.06 | 1.1 | 0.59 | 0.34 | 286.03 USD | ||
SLW-10120 | 6.06 | 3.94 | 1.14 | 5.51 | 5.51 | 87 | 5.67 | 0.94 | 0.06 | 0.87 | 0.43 | 0.27 | 308.12 USD | ||
SLW-25120 | 7.87 | 5.91 | 2.36 | 6.81 | 6.81 | 128 | 8.66 | 2.17 | 0.1 | 1.38 | 0.79 | 0.53 | 535.58 USD |
Part. No. | tg | kt ±0,1 | sk | sg | kq | d | T | l2 | d2, standard | d2, optional | ha | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLW-16120 | 0.34 | 0.43 | M8 | 0.22 | 0.63 | 0.79 | TR14x3 | Upon request | ||||||
SLW-0630 | - | 0.31 | 0.28 | M4 | 0.08 | 0.24 | M8 | 0.59 | M8 | 0.37 | 136.73 USD | |||
SLW-0660 | NEW | - | 0.31 | 0.28 | M4 | 0.08 | 0.24 | TR08x1.5 | 0.59 | TR08x1,5 | 0.37 | 160.01 USD | ||
SLW-0630-PL | - | 0.31 | 0.28 | M4 | 0.08 | 0.24 | M8 | 0.59 | M8 | 0.37 | Upon request | |||
SLW-BB-0630-PL | M8 | 0.31 | 0.28 | M4 | 0.08 | 0.24 | TR08x1.5 | 0.59 | TR08x1,5 | 0.37 | Upon request | |||
SLW-1040 | M8 | 0.25 | 0.37 | M6 | 0.17 | 0.39 | TR10x2 | 0.67 | TR10x2* | 0.57 | 155.73 USD | |||
SLW-1080 | M8 | 0.25 | 0.37 | M6 | 0.17 | 0.39 | TR10x2 | 0.67 | TR10x2 | 0.57 | 256.37 USD | |||
SLW-1660 | M10 | 0.34 | 0.43 | M8 | 0.22 | 0.63 | TR14x4 | 0.79 | TR14x4 | 0.73 | 249.31 USD | |||
SLW-2080 | M10 | 0.34 | 0.55 | M8 | 0.22 | 0.79 | TR18x4 | 1.02 | 12 h9 | 0.91 | 286.03 USD | |||
SLW-10120 | M8 | 0.25 | 0.37 | M6 | 0.17 | 0.39 | TR10x2 | 0.67 | TR10x2 | 6h9 | 0.57 | 308.12 USD | ||
SLW-25120 | M16 | 0.5 | 0.59 | M10 | 0.2 | 0.98 | TR24x5 | 1.02 | 14h9 | 1.18 | 535.58 USD |
Part. No. | Stroke length | Shaft weight | Additional for each 100 mm | Static load capacity, max. | material of traverse | ||||
---|---|---|---|---|---|---|---|---|---|
max. [mm] | [kg] | [kg] | radial [N] | axial [N] | |||||
SLW-BB-16120 | 750 | 1.7 | 0.269 | 157.5 | 630 | Upon request | |||
SLW-BB-1040 | 750 | 0.7 | 0.067 | 112.5 | 450 | Upon request | |||
SLW-BB-1080 | 112.5 | 450 | Upon request | ||||||
SLW-BB-10120 | 112.5 | 450 | Upon request | ||||||
SLW-BB-1660 | 750 | 1.5 | 0.202 | 157.5 | 630 | Upon request | |||
SLW-BB-2080 | 1000 | 3 | 0.269 | 281.25 | 1125 | Upon request | |||
SLWC-0620-FL | Upon request | ||||||||
SLWC-0620-FL-AR | Upon request | ||||||||
SLW-XY-BB-0620-FL | Upon request | ||||||||
SLW-XY-BB-0620-FL-AR | Upon request | ||||||||
ZLX-8060-16 | Upon request | ||||||||
SLW-BB-0620-FL | Upon request | ||||||||
SLW-BB-0620-FL-AR | Upon request | ||||||||
SLW-BB-0630 | 300 | 0.08 | 1.008 | 22.5 | 45 | 238.47 USD | |||
SLW-BB-0660 | 300 | 0.5 | 0.081 | 22.5 | 45 | 269.13 USD | |||
SLWE-1040-BB | 500 | 0.1 | 2.016 | 112.5 | 450 | 208.34 USD | |||
SLWE-BB-1080 | 500 | 0.2 | 2.016 | 112.5 | 450 | 289.32 USD | |||
SLWE-BB-1660 | 750 | 0.3 | 4.033 | 157.5 | 630 | 374.50 USD | |||
SLWE-BB-2080 | 900 | 0.4 | 4.033 | 281.25 | 1125 | 411.90 USD | |||
SLW-BB-25120 | NEW | 1000 | 4.033 | 337.5 | 1350 | 559.50 USD |
Part. No. | A | AI | H | E1 | E2 | E3 | I | hw | f | lt | tk | ts | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | ±0,1 | ||||||||||
SLW-BB-16120 | 3.94 | 1.46 | 5.75 | 5.83 | 82 | 6.69 | 1.38 | 0.06 | 1.38 | 0.59 | 0.35 | Upon request | |||
SLW-BB-1040 | 2.72 | 1.14 | 2.36 | 2.36 | 56 | 5.08 | 0.94 | 0.06 | 1.18 | 0.43 | 0.27 | Upon request | |||
SLW-BB-1080 | 3.94 | 1.14 | 3.7 | 3.7 | 87 | 6.3 | 0.94 | 0.06 | 1.18 | 0.43 | 0.27 | Upon request | |||
SLW-BB-10120 | 3.94 | 1.14 | 5.51 | 5.51 | 87 | 6.3 | 0.94 | 0.06 | 1.18 | 0.43 | 0.27 | Upon request | |||
SLW-BB-1660 | 3.94 | 1.46 | 3.31 | 3.39 | 82 | 6.69 | 1.38 | 0.06 | 1.38 | 0.59 | 0.35 | Upon request | |||
SLW-BB-2080 | 5.91 | 1.81 | 4.57 | 4.57 | 132 | 9.06 | 1.73 | 0.06 | 1.57 | 0.59 | 0.34 | Upon request | |||
SLWC-0620-FL | Upon request | ||||||||||||||
SLWC-0620-FL-AR | Upon request | ||||||||||||||
SLW-XY-BB-0620-FL | Upon request | ||||||||||||||
SLW-XY-BB-0620-FL-AR | Upon request | ||||||||||||||
ZLX-8060-16 | Upon request | ||||||||||||||
SLW-BB-0620-FL | Upon request | ||||||||||||||
SLW-BB-0620-FL-AR | Upon request | ||||||||||||||
SLW-BB-0630 | 2.36 | 0.79 | 1.57 | 1.77 | 51 | 0.05 | 1.02 | 0.43 | 0.27 | 238.47 USD | |||||
SLW-BB-0660 | 2.36 | 0.79 | 2.8 | 2.99 | 51 | 4.41 | 0.71 | 0.05 | 1.02 | 0.43 | 0 | 269.13 USD | |||
SLWE-1040-BB | 700/150/100 | 2.72 | 1.14 | 2.36 | 2.36 | 56 | 0.06 | 1.18 | 0.43 | 0.27 | 208.34 USD | ||||
SLWE-BB-1080 | 0 | 3.94 | 1.14 | 3.7 | 3.7 | 87 | 0.06 | 1.18 | 0.43 | 0.27 | 289.32 USD | ||||
SLWE-BB-1660 | 3.94 | 1.46 | 3.31 | 3.39 | 82 | 0.06 | 1.38 | 0.59 | 0.35 | 374.50 USD | |||||
SLWE-BB-2080 | 5.91 | 1.81 | 4.57 | 4.57 | 132 | 0.06 | 1.57 | 0.59 | 0.34 | 411.90 USD | |||||
SLW-BB-25120 | NEW | 5.91 | 2.36 | 6.81 | 6.81 | 128 | 0.1 | 1.93 | 0.79 | 0.53 | 559.50 USD |
Part. No. | tg | kt ±0,1 | sk | sg | kq | d | T | l2 | d2, standard | d2, optional | ha | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLW-BB-16120 | 0.34 | 0.43 | M8 | 0.22 | 0.63 | 0.79 | TR14x3 | Upon request | ||||||
SLW-BB-1040 | 0.25 | 0.37 | M6 | 0.17 | 0.39 | 0.67 | TR10x2 | Upon request | ||||||
SLW-BB-1080 | 0.25 | 0.37 | M6 | 0.17 | 0.39 | 0.67 | TR10x2 | Upon request | ||||||
SLW-BB-10120 | 0.25 | 0.37 | M6 | 0.17 | 0.39 | 0.67 | TR10x2 | Upon request | ||||||
SLW-BB-1660 | 0.34 | 0.43 | M8 | 0.22 | 0.63 | 0.79 | TR14x4 | Upon request | ||||||
SLW-BB-2080 | 0.34 | 0.55 | M8 | 0.22 | 0.79 | 1.02 | 12 h9 | Upon request | ||||||
SLWC-0620-FL | Upon request | |||||||||||||
SLWC-0620-FL-AR | Upon request | |||||||||||||
SLW-XY-BB-0620-FL | Upon request | |||||||||||||
SLW-XY-BB-0620-FL-AR | Upon request | |||||||||||||
ZLX-8060-16 | Upon request | |||||||||||||
SLW-BB-0620-FL | Upon request | |||||||||||||
SLW-BB-0620-FL-AR | Upon request | |||||||||||||
SLW-BB-0630 | M8 | 0.31 | 0.28 | M4 | 0.08 | 0.24 | TR08x1.5 | 0.59 | TR08x1,5 | 0.37 | 238.47 USD | |||
SLW-BB-0660 | M8 | 0.31 | 0.28 | M4 | 0.08 | 0.24 | TR08x1.5 | 0.59 | TR08x1,5 | 6h9 | 0.37 | 269.13 USD | ||
SLWE-1040-BB | M8 | 0.25 | 0.37 | M6 | 0.17 | 0.39 | TR10x2 | 0.67 | TR10x2 | 0.57 | 208.34 USD | |||
SLWE-BB-1080 | M8 | 0.25 | 0.37 | M6 | 0.17 | 0.39 | TR10x2 | 0.67 | TR10x2 | 0.57 | 289.32 USD | |||
SLWE-BB-1660 | M10 | 0.34 | 0.43 | M8 | 0.22 | 0.63 | TR14x4 | 0.79 | TR14x4 | 0.73 | 374.50 USD | |||
SLWE-BB-2080 | M10 | 0.34 | 0.55 | M8 | 0.22 | 0.79 | TR18x4 | 1.02 | 12 h9 | 0.91 | 411.90 USD | |||
SLW-BB-25120 | NEW | M14 | 0.5 | 0.59 | M8 | 0.2 | 0.98 | TR24x5 | 1.5 | 14h9 | 1.18 | 559.50 USD |