Continuous up to 356 ºF
Good liquid media resistance
Resistant to corrosion
For wet areas
d1 [mm] | f [mm] |
---|---|
Ø 1–6 | 0,3 |
Ø 6–12 | 0,5 |
Ø 12–30 | 0,8 |
Ø > 30 | 1,2 |
General features | |
---|---|
Density | 1,39 g/cm3 |
Color | Beige |
Moisture absorption at 73 °F and 50 %r.h. | 0,6 weight-% |
Mechanical Properties: | |
Bending strength | 67 MPa |
Max. recommended surface pressure at room temperature | 30 MPa |
Thermal properties | |
Max. long term application temperature | +356 °F |
Max. short term application temperature | +410 °F |
Minimum application temperature | -40 °F |
Electrical Properties: | |
Specific forward resistance | < 1013 Ω cm |
Surface resistance | < 1014 Ω |
Ordering number | d1 | d1 tolerance | d2 | b1 | |||
---|---|---|---|---|---|---|---|
HSD350SM-0608-06 | 0.24 | 0 | 0.31 | 0.24 | Upon request | ||
HSD350SM-0810-10 | 0.31 | 0.001 | 0.39 | 0.39 | Upon request | ||
HSD350SM-1012-10 | 0.39 | 0.001 | 0.47 | 0.39 | Upon request | ||
HSD350SM-1214-12 | 0.47 | 0.001 | 0.55 | 0.47 | Upon request | ||
HSD350SM-1618-15 | 0.63 | 0.001 | 0.71 | 0.59 | Upon request | ||
HSD350SM-2023-20 | 0.79 | 0.001 | 0.91 | 0.79 | Upon request |
Ordering number | d1 | d1 tolerance | d2 | d3 | b1 | b2 | |||
---|---|---|---|---|---|---|---|---|---|
HSD350FM-0608-06 | 0.24 | 0 | 0.31 | 0.47 | 0.24 | 0.04 | Upon request | ||
HSD350FM-0810-09 | 0.31 | 0.001 | 0.39 | 0.59 | 0.39 | 0.04 | Upon request | ||
HSD350FM-1012-09 | 0.39 | 0.001 | 0.47 | 0.71 | 0.35 | 0.04 | Upon request | ||
HSD350FM-1214-12 | 0.47 | 0.001 | 0.55 | 0.79 | 0.47 | 0.04 | Upon request | ||
HSD350FM-1618-17 | 0.63 | 0.001 | 0.71 | 0.94 | 0.67 | 0.04 | Upon request | ||
HSD350FM-2023-21 | 0.79 | 0.001 | 0.91 | 1.18 | 0.85 | 0.06 | Upon request |
* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an E10 tolerance.