Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Roll and glide: Self-lubricating DryLin® W hybrid bearing now new in stainless steel

... Single/double roller ... Stainless steel

Hybrid bearings
Due to the integrated rollers, the DryLin® W hybrid roller bearings are self-lubricating and smooth running. In many adjustments among others, doors, seats, control elements, they stand out through their quiet operation and zero maintenance. Now hybrid bearings are also available as robust, corrosion-resistant, stainless steel option for operator panels or safety doors. Compact with one roller in installation size 10 and ideal for shear forces as double roller bearings in installation size 20.

Extremely corrosion resistant

Robust housing

Low displacement forces through integrated rollers

Machined version of housing available from stock (material 1.4571)

Low-cost stainless steel investment casting available from autumn onwards (material 1.4408)


Typical applications:Safety doors, control panels, seat adjustment mechanisms, furniture manufacture
Hybrid bearings Installation position 01 WJRM-01-...
Hybrid bearings Installation position 02 WJRM-01-...
Hybrid bearings WJRM-21-...

Technical data

Part no. stat. carrying capacity Dynamic load capacity Cz+ at total running distance (km) F⋅v, max. Coefficient of friction in z-direction
C0 10 [N] 100 [N] 200 [N] [N ⋅ m/s] [μ]
Ready to ship within 12 working days WJRM-01-10-ES 56.25 56.25 20.25 11.25 11.25 140.27 USD Add to shopping cart
Ready to ship in 24 hours WJRM-01-10-ES-FG 56.25 56.25 20.25 11.25 11.25 42.79 USD Add to shopping cart
Ready to ship in 24 hours WJRM-21-20-ES 189 189 67.5 33.75 18 375.49 USD Add to shopping cart
Ready to ship within 12 working days WJRM-21-20-ES-FG 78.75 78.75 28.13 15.75 11.25 87.75 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Input Critical Dimensions

Part. No. Weight [g] A1 A3 B C1 C3 G1 H K2 for screw
Ready to ship within 12 working days WJRM-01-10-ES 2.01 0.65 0.26 1.02 1.38 35 0.87 0.71 M6 140.27 USD Add to shopping cart
Ready to ship in 24 hours WJRM-01-10-ES-FG 2.01 0.65 2.56 1.02 1.38 22 1.06 0.71 M6 42.79 USD Add to shopping cart
Ready to ship in 24 hours WJRM-21-20-ES 17.78 0.65 0.26 1.22 0.87 22 1.06 1.1 M6 375.49 USD Add to shopping cart
Ready to ship within 12 working days WJRM-21-20-ES-FG 17.78 0.65 2.56 1.22 1.38 22 1.06 1.1 M6 87.75 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Delivery times

Delivery

from May

Ready to ship in 24 hours
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302