Very good wear resistance with a pv value of up to 0.2 Nm/s
Good mechanical properties
Can be processed even without a heated printing plate
Recommended printing surface: "BuildTak"
Genera l features | |
---|---|
Density | 1,20 g/cm3 |
Color | white |
moisture absorption at 73 °C and 50 %r.h. | 0,3 weight-% |
Mechanical Properties: | |
Bending strength | 7,832 psi |
Max. permissible surface pressure | 3,626 psi |
Thermal properties | |
Max. long term application temperature | +149 °F |
Max. short term application temperature | +167 °F |
Minimum application temperature | -22 °F |
Electrical Properties: | |
Specific forward resistance | > 1013 Ω cm |
Surface resistance | > 1012 Ω |
Ordering number | ||
---|---|---|
I150-PF-0175-8000 | 776.09 USD | |
I150-PF-0175-2000 | Upon request | |
I150-1.75-750 | 72.86 USD | |
I150-PF-0300-0750 | 72.86 USD | |
I150-PF-0300-8000 | 776.09 USD | |
I150-PF-0300-2000 | Upon request |
Ordering number | Dimensions [mm] | ||
---|---|---|---|
PF-01-0203-0203 | 203 x 203 | 24.66 USD | |
PF-01-0254-0228 | 254 x 228 | 34.89 USD |