Initially available for sizes 01 to 100
Variable angle range
Quickly adaptable
All PRT connection dimensions identical to Standard 01
Also available as a retrofit kit: PRT-01-100-A-KIT**
specifications | |
---|---|
Weight | 1.300 g |
Max. static load, axial | 55.000 N |
Max. dynamic load, axial | 16.000 N |
Max. static load, radial | 16.000 N |
Max. dynamic load, radial | 5.000 N |
Rotation speed, dry running | 150 1/min |
Max. perm. tilting moment | 1.500 Nm |
Ordering number | D | D1 | d1 | d | d2 | H | h | T1 | T2 | S2 | K1 for screw |
R1 | R2 | B | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PRT-01-30-AA (1) | 3.94 | 91 | 1.67 | 1.18 | 3.23 | 1.14 | 0.39 | 8 x 45° | 4,5 | 41 | 29 | 0.18 | Upon request | |||
PRT-01-60-AA (1) | 6.3 | 145 | 2.91 | 2.36 | 5.12 | 1.3 | 0.39 | 10 x 36° | 5,5 | 65 | 51.5 | 0.18 | Upon request | |||
PRT-01-200-AA (1) | 11.81 | 285 | 8.46 | 7.87 | 10.79 | 1.5 | 0.59 | 12 x 30° | 6,6 | 137 | 124 | 0.28 | Upon request | |||
PRT-01-150-AA (1) | 9.84 | 235 | 6.5 | 5.91 | 8.66 | 1.38 | 0.47 | 12 x 30° | 5,5 | 110 | 96.5 | 0.22 | Upon request | |||
PRT-01-300-AA (1) | 17.72 | 430 | 12.6 | 11.81 | 16.14 | 1.71 | 0.59 | 12 x 30° | 9,0 | 205 | 186.6 | 0.28 | Upon request | |||
PRT-01-20-AA (1) | 3.15 | 70 | 1.22 | 0.79 | 2.36 | 0.94 | 0.31 | 3 x 120° | 4,5 | 30 | 20 | 0.18 | Upon request | |||
PRT-01-50-AA (1) | 5.91 | 135 | 2.56 | 1.97 | 4.72 | 1.3 | 0.39 | 8 x 45° | 6,6 | 60 | 46.5 | 0.18 | Upon request | |||
PRT-01-100-AA | 7.28 | 170 | 4.41 | 3.94 | 6.3 | 1.38 | 0.47 | 12 x 30° | 16 x 22° | 9 | 80 | 69 | 0.22 | Upon request |
(1) Tolerance in accordance with DIN ISO 2768 mK