Up to 410°F permanently
Up to 3,5 m/s rotating
Lowest humidity absorption
Low thermal expansion
Good cost/performance ratio
d1 [mm] | f [mm] |
---|---|
Ø 1–6 | 0,3 |
Ø 6–12 | 0,5 |
Ø 12–30 | 0,8 |
Ø > 30 | 1,2 |
Genera l features | |
---|---|
Density | 1,54 g/cm3 |
Color | Dark gray |
Moisture absorption at 73 °F and 50 %r.h. | 0,4 weight-% |
Mechanical Properties: | |
Bending strength | n.r. |
Max. recommended surface pressure at room temperature | n.r. |
Thermal properties | |
Max. long term application temperature | +356 °F |
Max. short term application temperature | +410 °F |
Minimum application temperature | -212 °F |
Electrical Properties: | |
Specific forward resistance | n.r. |
Surface resistance | n.r. |
Ordering number | d1 | d1 tolerance | d2 | b1 | |||
---|---|---|---|---|---|---|---|
L350SM-0304-03 | 0.12 | 0 | 0.18 | 0.12 | Upon request | ||
L350SM-0405-04 | 0.16 | 0 | 0.22 | 0.16 | Upon request | ||
L350SM-0507-05 | 0.2 | 0 | 0.28 | 0.2 | Upon request | ||
L350SM-0608-06 | 0.24 | 0 | 0.31 | 0.24 | Upon request | ||
L350SM-0810-10 | 0.31 | 0.001 | 0.39 | 0.39 | Upon request | ||
L350SM-1012-10 | 0.39 | 0.001 | 0.47 | 0.39 | Upon request |
Ordering number | d1 | d1 tolerance | d2 | d3 | b1 | b2 | |||
---|---|---|---|---|---|---|---|---|---|
L350FM-0304-05 | 0.12 | 0 | 0.18 | 0.3 | 0.2 | 0.03 | 3.11 USD | ||
L350FM-0405-06 | 0.16 | 0 | 0.22 | 0.37 | 0.24 | 0.03 | Upon request | ||
L350FM-0507-07 | 0.2 | 0 | 0.28 | 0.43 | 0.28 | 0.04 | 3.29 USD | ||
L350FM-0608-08 | 0.24 | 0 | 0.31 | 0.47 | 0.31 | 0.04 | Upon request | ||
L350FM-0810-09 | 0.31 | 0.001 | 0.39 | 0.59 | 0.35 | 0.04 | 3.66 USD | ||
L350FM-1012-09 | 0.39 | 0.001 | 0.47 | 0.71 | 0.35 | 0.06 | 3.91 USD |