Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Stronger hold guaranteed with the new self-lubricating DryLin® pre-defined positional system

... adjust, snap in ... adjust, snap in

drylin
DryLin® W "Stop-Motion" pre-defined positional system for accurate positioning. Moving completely without lubrication on an anodized profile, the DryLin® plastic carriage snaps into defined locking points. With a lightweight design and a torsionally rigid profile, the snapping force can be determined by means of the ball pre-loading and/or the shape and position of the hole.

Low weight due to the use of plastic and aluminium

Defined location points

Integrated ball preloading in carriage

Variable rail lengths


Typical applications:Aircraft and vehicle manufacture, sports, fitness and rehabilitation equipment, adjustment of backrests, headrests, electronic devices and monitors

Guide carriage dimensions [mm]

Part. No. A C A2 C2 K2 H2 ±0,25
More about selected part:
myCatalog myCatalog

Basic profile rail dimensions without positional system

Part. No. a b da -01 G2 L, max.
More about selected part:
myCatalog myCatalog

*A drilling pattern drawing for the pre-defined positional system is needed in advance. Interested? Then please contact us!

Delivery times

Delivery

Upon request

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302