Outer ring made of hard anodized aluminium
Head rings made of iglide® J4
For intermittent adjustments
Low-cost
specifications | |
---|---|
Weight | 440 g |
Max. static load, axial | 35.000 N |
Max. dynamic load, axial | 9.000 N |
Max. static load, radial | 5.000 N |
Max. dynamic load, radial | 1.200 N |
rotation speed, dry running | 120 1/min |
Max. perm. tilting moment | 120 Nm |
Ordering number | D | D1 | d1 | d | d2 | H | h | T1 | T2 | S2 | K1+K2 for screw |
|||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PRT-02-20-AL | 3.15 | 70 | 1.22 | 0.79 | 2.36 | 0.63 | 0.2 | 6 x 60° | 6 x 60° | 4,5 | 113.90 USD | |||
PRT-02-30-AL | 3.94 | 91 | 1.67 | 1.18 | 3.15 | 0.75 | 0.24 | 8 x 45° | 8 x 45° | 4,5 | 144.91 USD | |||
PRT-02-50-AL (1) | NEW | 5.91 | 135 | 2.56 | 1.97 | 4.72 | 0.79 | 0.24 | 12 x 30° | 20 x 18° | 6,6 | 6,5 | 268.75 USD | |
PRT-02-50-ES (1) | 5.91 | 135 | 2.56 | 1.97 | 4.72 | 0.79 | 0.24 | 12 x 30° | 6,6 | 6,5 | Upon request | |||
PRT-02-60-AL (2) | 6.3 | 145 | 3.39 | 2.36 | 5.12 | 1.18 | 0.39 | 12 x 30° | 20 x 18° | 5,5 | 273.87 USD | |||
PRT-02-20-ES | 3.15 | 70 | 1.22 | 0.79 | 2.36 | 0.63 | 0.2 | 6 x 60° | 6 x 60° | 4,5 | Upon request | |||
PRT-02-30-ES | 3.94 | 91 | 1.67 | 1.18 | 3.15 | 0.75 | 0.24 | 8 x 45° | 8 x 45° | 4,5 | 450.52 USD | |||
PRT-02-60-ES | 6.3 | 145 | 3.39 | 2.36 | 5.12 | 1.18 | 0.39 | 12 x 30° | 20 x 18° | 5,5 | Upon request | |||
PRT-02-20-LC | 3.15 | 70 | 1.22 | 0.79 | 2.36 | 0.63 | 0.2 | 6 x 60° | 6 x 60° | 4,5 | 48.81 USD | |||
PRT-02-30-LC | 3.94 | 91 | 1.67 | 1.18 | 3.15 | 0.75 | 0.24 | 8 x 45° | 8 x 45° | 4,5 | Upon request | |||
PRT-02-50-LC (1) | 5.91 | 135 | 2.56 | 1.97 | 4.72 | 0.79 | 0.24 | 16 x 22,5° | 8 x 45° | 6,6 | 6,5 | 198.01 USD | ||
PRT-02-20-P | 3.15 | 70 | 1.22 | 0.79 | 2.36 | 0.63 | 0.2 | 6 x 60° | 6 x 60° | 4,5 | 117.60 USD | |||
PRT-02-30-P | 3.94 | 91 | 1.67 | 1.18 | 3.15 | 0.75 | 0.24 | 8 x 45° | 8 x 45° | 4,5 | Upon request | |||
PRT-02-50-P (1) | 5.91 | 135 | 2.56 | 1.97 | 4.72 | 0.79 | 0.24 | 16 x 22,5° | 8 x 45° | 6,6 | 6,5 | Upon request |
(1) Through hole 6.5 mm
(2) Counter bore Ø16 - 6.5 mm deep