Minimized backlash
For trapezoidal thread Tr08x1.5
Including self-locking feature
Carriage lengths: 60/80/100 mm
Motor kits for stepper motors and DC motors available
Part. No. | Stroke length | Shaft weight | Additional for each 100 mm | Static load capacity, max. | material of traverse | |||
---|---|---|---|---|---|---|---|---|
max. [mm] | [kg] | [kg] | radial [N] | axial [N] | ||||
SLW-0630-PL | 300 | 0.2 | 0.054 | 11.25 | 45 | Upon request | ||
SLW-BB-0630-PL | 300 | 0.25 | 0.054 | 22.5 | 45 | Upon request |
Part. No. | A | AI | H | E1 | E2 | E3 | I | hw | f | lt | tk | lb | ts | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | ±0,1 | ||||||||||
SLW-0630-PL | 2.13 | 2.36 | 0.79 | 1.57 | 1.77 | 51 | 3.94 | 0.71 | 0.05 | 0.79 | 0.43 | 0.55 | 0.26 | Upon request | |
SLW-BB-0630-PL | 2.13 | 2.36 | 0.79 | 1.57 | 1.77 | 51 | 4.41 | 0.71 | 0.05 | 1.02 | 0.43 | 0.55 | 0.27 | Upon request |
Part. No. | tg | kt ±0,1 | sk | sg | kq | s | d | T | l2 | d2, standard | ha | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLW-0630-PL | - | 0.31 | 0.28 | M4 | 0.08 | 0.18 | 0.24 | M8 | 0.59 | M8 | 0.37 | Upon request | |
SLW-BB-0630-PL | M8 | 0.31 | 0.28 | M4 | 0.08 | 0.18 | 0.24 | TR08x1.5 | 0.59 | TR08x1,5 | 0.37 | Upon request |