Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® RJ4JP – self-lubricating Japan linear bearing in new installation sizes

... still more Japanese standards ...

Japan linear bearings
The low price, low weight, the absence of lubricants and the slightest stick-slip phenomenon characterize the DryLin® type series of solid plastic bearings. Identical dimensions to ball bushings in Japanese dimensions, the sizes Ø 25 and 30 complete the product range of the RJ4JP plastic bearings.

Lightweight due to solid plastic

Slightest stick-slip effect

Robust due to dirt channel geometry

Easy to handle

Dimensions same as ball bearing LMU 06-30


Typical applications:3D printers, automatic devices, grabber equipment, model making

Dimensions [mm]

Part. No. shaft d1 tolerance * F, max. Weight d1 d2 B B1 s dn
dyn. [N] stat. [N] [g] +0,05 +0,25
Ready to ship in 24 hours RJ4JP-01-08 8 0,04 200 800 2 8 15 24 17.5 1.1 14.3 2.93 USD Add to shopping cart
Ready to ship in 24 hours RJ4JP-01-10 10 0,04 300 1200 6 10 19 29 22 1.3 18 3.93 USD Add to shopping cart
Ready to ship in 24 hours RJ4JP-01-12 12 0,04 400 1600 8 12 21 30 23 1.3 20 4.86 USD Add to shopping cart
Ready to ship in 24 hours RJ4JP-01-16 16 0,04 700 2800 16 16 28 37 26.5 1.6 26.6 5.78 USD Add to shopping cart
Ready to ship within 12 working days RJ4JP-01-20 20 0,04 1000 4000 23 20 32 42 30.5 1.6 30.3 6.25 USD Add to shopping cart
Ready to ship in 24 hours RJ4JP-01-25 NEW 25 0,05 1550 6500 47 25 40 59 41.1 1.85 37.5 9.94 USD Add to shopping cart
Ready to ship in 24 hours RJ4JP-01-30 NEW 30 0,05 2200 8500 72 30 45 64 44.6 1.85 42.5 12.70 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* According to igus® testing method

Delivery times

Delivery

from stock/ex stock

Ready to ship in 24 hours
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302