Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

ReadyChain® robot hose packages

... Reduce downtimes ...

readychain
Ready-to-connect hose packages for welding robots, fitted with: welding cables, welding control lines, hoses etc. Proven worldwide: the Triflex® R e-chain® for maximum cable and hose protection during multi-axis movements.

Fast replacement due to harnessed, standardised hose packages

2 versions: for axes 1-3 and 3-6

100 % tested, 36 months guarantee

From batch size 1, any length (with centimetre accuracy)

Individual adaptations to your application possible at any time


Typical applications:Robot-supported production: e.g. automotive industry, mechanical engineering
Guarantee

RRC. S. 001

Welding axis 1-3

(1 m projection/side + 1 m e-chain® for each)

RRC. S. 002

Welding axis 3-6

(1 m projection/side + 1 m e-chain® for each)
RRC. S. 001
RRC. S. 002
Consisting of:

1 m TRLF.85.135.0, including mounting brackets

Welding cable (2x35 mm² + 1x25 mm²) including multi-contact TSB and TSS welding connector

Control cable (18x0.75 mm² + 5x0.75 mm²) including rectangular connector on both ends

Welding control cable (5x2x0.5 mm²) including rectangular connector on both ends

3x hoses - DN12 red, green, blue - including fixture on both ends

Consisting of:

1 m TRC.85.135.0 including protectors and mounting brackets

Welding cable (2x35 mm² + 1x25 mm²) including multi-contact TSB and TSS welding connector

Control cable (18x0.75 mm² + 5x0.75 mm²) including round connector and rectangular connector

Welding control cable (5x2x0.5 mm²) including rectangular connector on both ends

3x hoses - DN12 red, green, blue - including fixture on both ends

Delivery times

Delivery times

5-10 days

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302