Good liquid media resistance
Wear-resistant
Low coefficient of friction
d1 [mm] | f [mm] |
---|---|
Ø 1–6 | 0,3 |
Ø 6–12 | 0,5 |
Ø 12–30 | 0,8 |
Ø > 30 | 1,2 |
General features | |
---|---|
Density | 1,34 g/cm3 |
Color | Beige |
Moisture absorption at 73 °F and 50 %r.h. | 0,25 weight-% |
Mechanical Properties: | |
Bending strength | 100 MPa |
Max. recommended surface pressure at room temperature | 75 MPa |
Thermal properties | |
Max. long term application temperature | +338 °F |
Max. short term application temperature | +374 °F |
Minimum application temperature | -58 °F |
Electrical Properties: | |
Specific forward resistance | < 1012 Ω cm |
Surface resistance | < 1012 Ω |
Ordering number | d1 | d1 tolerance | d2 | b1 | |||
---|---|---|---|---|---|---|---|
RW370SM-0608-06 | 0.24 | 0 | 0.31 | 0.24 | Upon request | ||
RW370SM-0810-10 | 0.31 | 0.001 | 0.39 | 0.39 | Upon request | ||
RW370SM-1012-10 | 0.39 | 0.001 | 0.47 | 0.39 | Upon request | ||
RW370SM-1214-12 | 0.47 | 0.001 | 0.55 | 0.47 | Upon request | ||
RW370SM-1618-15 | 0.63 | 0.001 | 0.71 | 0.59 | Upon request | ||
RW370SM-2023-20 | 0.79 | 0.001 | 0.91 | 0.79 | Upon request |
* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an E10 tolerance.
Ordering number | d1 | d1 tolerance | d2 | d3 | b1 | b2 | |||
---|---|---|---|---|---|---|---|---|---|
RW370FM-0608-08 | 0.24 | 0 | 0.31 | 0.47 | 0.31 | 0.04 | Upon request | ||
RW370FM-0810-09 | 0.31 | 0.001 | 0.39 | 0.59 | 0.37 | 0.04 | Upon request | ||
RW370FM-1012-09 | 0.39 | 0.001 | 0.47 | 0.71 | 0.35 | 0.04 | Upon request | ||
RW370FM-1214-12 | 0.47 | 0.001 | 0.55 | 0.79 | 0.47 | 0.04 | Upon request | ||
RW370FM-1618-17 | 0.63 | 0.001 | 0.71 | 0.94 | 0.67 | 0.04 | Upon request | ||
RW370FM-2023-21 | 0.79 | 0.001 | 0.91 | 1.18 | 0.85 | 0.06 | Upon request | ||
RW370FM-1517-12 | 0.63 | 0.001 | 0.71 | 0.79 | 0.47 | 0.04 | Upon request |