Extension lengths up to 300 mm
Max. compressive force 100 N
Unsupported installation
Accessories (hand wheel, position indicator etc.) available
Ready-to-connect with DryLin® E motor-kits available
Part. No. | max. F axial [N] |
LH | Total length | H1 | B1 | B2 | E1 | E2 | Q1 | Q2 | tk | tg | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
QLA-2012-A | 100 | 300 | B2 + 2xLH | 42 | 60 | 54 | 20 | 47 | 12 | 20 | 11 | 6,2 | Request |
QLA | - | 2012 | - | A | - | E | - | 0025 | - | 200 | |
Type | Installation |
Shaft |
material |
Version |
|
Pitch |
|
Notch |
length shaft material |
A: Aluminium Version M: Manual with hand wheel E: Electrical / NEMA17 spindle motor C: Electrical / NEMA17 spindle motor with encoder Pitch 0025: Ds6.35x2.54 0051: Ds6.35x5.08 0127: Ds6.35x12.7 0254: Ds6.35x25.4 |