Dynamic due to drive and deflection shafts supported on ball bearings
Robust wide round belt
Central belt adjustment at the carriage
Based on self-lubricating DryLin® W linear guide system
Variable motor connection due to solid and hollow shafts
Part. No. | Max. stroke length |
transmission | Gear teeth | Toothed belt material |
Toothed belt tension |
|
---|---|---|---|---|---|---|
[mm] | [mm/U] | [N] | ||||
ZLWB-20120 | 3.000 | 140 | 8M | PU with steel cable | 750 | Request |
Part. No. | A | Al | H | E2 | E3 | E4 | C4 | f | lt | ha | lz | l | d2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
h7 | ||||||||||||||
ZLWB-20120 | 172 | 200 | 63 | 154 | 182 | 40 | 240 | 1 | 98 | 28,5 | 27 | 396 | 14 | Request |
Part. No. | d3 | g3 | D | K | at | lt2 | lu | V | |
---|---|---|---|---|---|---|---|---|---|
For DIN912 - M6 | [mm] | [mm] | [mm/U] | ||||||
ZLWB-20120 | 60 | M5 | 20 | M8 | 61 | 78 | 40 | 140 | Request |