Earth connection for voltage reduction
Individual stroke lengths up to max. 2,000 mm
Carriage lengths: 100 / 150 / 200 mm
Many motor kits for the adaptation of stepper and direct-current motors
Part. No. | Weight | Weight | Stroke length | transmission | Gear teeth | Belt driven | ||||
---|---|---|---|---|---|---|---|---|---|---|
without stroke [kg] | 100 mm stroke [kg] | max.* [mm] | [mm/U] | -Material | width [mm] | tension [N] | ||||
ZLW-1040-02-EX | 0.7 | 0.094 | 2000 | 2.76 | AT5 | 0.63 | 45 |
* We would be happy to provide larger stroke lengths on request after technical clarification
Any length within the stroke length can be selected
Part. No. | A | Al | H | E2 | E3 | I | R | f | lt | ha | lz | l2 | d2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | ±0,15 | ±0,15 | ±0,15 | -0,3 | h9 | ||||||||||
ZLW-1040-02-EX | 2.91 | 3.94 | 1.77 | 2.36 | 87 | 8.03 | 1.57 | 0.04 | 2.05 | 0.87 | 27 | 0.79 | 0.39 |
Part. No. | X | E | AP | LP | dp | n | nb | nw | nh | dT | T1 | T2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,2 | -1,0 | ±0,25 | ±0,25 | |||||||||||
ZLW-1040-02-EX | 2.36 | 3.07 | 1.57 | 0.25 | 0.2 | 0.37 | 0.17 | 0.61 | 0.2 | 36 | 26.5 |