Self-lubricating linear guide based on DryLin® W
Individual stroke lengths up to max. 3,000 mm
Radial loads up to 200 N
DryLin® E stepper motors (with or without encoder and/or brake) available
Delivery includes angle flange for fixing
Part. No. | A | Al | H | Ht | E2 | E3 | L | R | f | lt | sg | ha | lz | Stroke length | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | ±0,15 | ±0,15 | ±0,15 | ±0,3 | max. | |||||||||||
ZLW-1660-OD-02 | 4.09 | 3.94 | 2.76 | 2.76 | 3.39 | 82 | 9.76 | 2.28 | 0 | 3.11 | M8 | 1.38 | 36 | 3000 | Upon request | |
ZLW-1660-OD-03 | 4.09 | 3.94 | 2.76 | 2.76 | 3.39 | 82 | 9.76 | 2.28 | 0 | 3.11 | M8 | 1.38 | 36 | 3000 | Upon request | |
ZLW-1660-OD-04 | 4.09 | 3.94 | 2.76 | 2.76 | 3.39 | 82 | 9.76 | 2.28 | 0 | 2.91 | M8 | 1.38 | 36 | 3000 | Upon request |
Part. No. | l2 | d2 | d | T1 | T2 | WS | W1 | W2 | dW1 | IW | AW | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
h9 | ±0,25 | ±0,25 | |||||||||||
ZLW-1660-OD-02 | 0.79 | 0.55 | 65 | 60 | 5 | 15 | 2.13 | 0.33 | 12.91 | 4.49 | Upon request | ||
ZLW-1660-OD-03 | 0.79 | 0.55 | 65 | 60 | 5 | 15 | 3.46 | 0.33 | 12.91 | 2.95 | Upon request | ||
ZLW-1660-OD-04 | 0.79 | 0.55 | 65 | 60 | 5 | 9.76 | 2.76 | Upon request |