Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Pillow Block Ball Bearings from xiros®: Easy to Install, Self-lubricating & Robust

xiros® pillow block ball bearings are up to 60% lighter than metal, up to 40% more cost-effective and stand for self-lubricating, low-friction and dry-running operation. In addition, they are corrosion and dirt resistant.  Pillow block ball bearings are available as a fixed or pivoting version.  

Shop Pillow Block Ball Bearings

FDA-compliant pillow block ball bearing housings

FDA-compliant pillow block ball bearings

  • Easy one-to-one replacement
  • FDA-compliant components
  • Can withstand loads of up to 110 lbs (50 kg), depending on size
Buy FDA-compliant pillow block ball bearings
Pillow block ball bearing housing with glass balls

Pillow block ball bearings with glass balls

  • Fixed or pivoting version
  • Non-magnetic (when used with glass balls)
  • Cost-effective
Buy pillow block ball bearings with glass balls
xiros pillow block unit by igus with stainless steel balls

Pillow block ball bearings with stainless steel balls

  • Fixed or pivoting version
  • Seawater-resistant
  • Low moisture absorption
Buy pillow block bearings with stainless steel balls

One-to-one replacement of pillow block ball bearings with the xiros® ESTM

The xiros® ESTM pillow block bearings are available with the shaft diameters of 15mm, 17mm, 20mm and 30mm. Their FDA-compliant components make them suitable for use in the food and beverage industry.  As they are easy to install, exchanging the conventional bearings with ESTM pillow block bearings is fast and easy.

Benefits:
  • Five installation sizes available
  • Dry-running
  • FDA-compliant components
  • Lightweight
  • Space-saving
Buy ESTM pillow block bearings

Ball bearings test laboratory

Test Laboratory

xiros plastic ball bearings are tested in the industry's largest test laboratory. Learn more about our ball bearings testing here.
Learn more

Ball Bearings Catalog

All ball bearing types and ball bearing sizes can be found in the xiros ball bearing catalog, which can be downloaded directly online!
Download now

Discuss your project with an igus® expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
Contact an igus® expert now
Preston Souza, Product Manager of Ball Bearings


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302