Pre-loaded bearing
Clearance-free in loaded or unloaded state
Made from iglide® J material
Maintenance-free, predictable service life
Very high load capacity
General features | Unit | iglide® J | Test method |
Density | oz/cm³ | 0.052 | |
Color | Yellow | ||
Max. humidity absorption at 73° F/50% R. H. | Wt.-% | 0.3 | DIN 53495 |
Max. water absorption | Wt.-% | 1.3 | |
Coefficient of surface friction, dynamic, against steel | µ | 0.08 - 0.18 | |
p x v value, max. (dry) | psi x fpm | 9,700 | |
Mechanical properties | |||
Modulus of elasticity | psi | 348,000 | DIN 53457 |
Tensile strength at 68 °F | psi |
10,585 | DIN 53452 |
Compressive strength | psi |
8,700 | |
Permissible static surface pressure (68° F) | psi |
5,075 | |
Shore D hardness | 74 | DIN 53505 | |
Physical and thermal properties | |||
Max. long-term application temperature | °F | 194 | |
Max. short-term application temperature | °F | 248 | |
Min. application temperature | °F | -58 |
|
Thermal conductivity | [W/m x K] | 0.25 | ASTM C 177 |
Coefficient of thermal expansion (at 73 °F) | [K-1 x 10-5 ] | 10 | DIN 53752 |
Electrical properties | |||
Specific volume resistance | Ωcm | > 1013 | DIN IEC 93 |
Surface resistance | Ω | > 1012 | DIN 53482 |
d1: |
|
Part no. | d1 | d1-Tolerance E10 | d2 | b1 h13 | b3 | ||
---|---|---|---|---|---|---|---|
JVSM-0608-06 (1) | 6 | +0.068/+0.020 | 8 | 6 | 2 | 1.62 USD | |
JVSM-0810-08 (1) | 8 | +0.083/+0.025 | 10 | 8 | 2 | 2.11 USD | |
JVSM-1012-10 (1) | 10 | +0.083/+0.025 | 12 | 10 | 2 | 2.36 USD | |
JVSM-1214-12 (1) | 12 | +0.102/+0.032 | 14 | 12 | 2 | 2.49 USD | |
JVSM-1416-14 (1) | 14 | +0.102/+0.032 | 16 | 14 | 2 | 2.69 USD | |
JVSM-1517-15 (1) | 15 | +0.102/+0.032 | 17 | 15 | 2.5 | 2.86 USD | |
JVSM-1820-18 (1) | 18 | +0.102/+0.032 | 20 | 18 | 2.5 | 4.85 USD | |
JVSM-2023-20 (1) | 20 | +0.124/+0.040 | 23 | 20 | 2.5 | 5.34 USD |
d1 measured after the press-fit in the housing bore, d2 H7 within the measuring plane
(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method
d1 [inch]: |
|
Part no. | d1 | d2 | b1 | ||
---|---|---|---|---|---|
JVSI-0608-06 (1) | 3/8 | 1/2 | 3/8 | 1.74 USD | |
JVSI-0810-08 (1) | 1/2 | 5/8 | 1/2 | 2.62 USD | |
JVSI-1012-10 (1) | 5/8 | 3/4 | 5/8 | 2.74 USD | |
JVSI-1214-12 (1) | 3/4 | 7/8 | 3/4 | 2.99 USD | |
JVSI-1618-16 (1) | 1 | 1 1/8 | 1 | 3.11 USD |
d1 measured after the press-fit in the housing bore, d2 H7 within the measuring plane
(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method