Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

PRM rotating energy supply

Complete system with polymer guide trough, 360° rotation angle

The PRM rotating energy supply system is a polymer trough, e.g. for small measuring and handling machines.  The guide is also suitable for camera applications. It does not require any sliding contacts and is protected against corrosion.
 
Technical data:

  • Maximum angle of rotation: 360° 
  • Outer diameter: from 200mm to 500mm
  • For e-chains series E2i.10 and E2i.15
Rotary motion 200P

Rotary motion 200P
 

Info:

The scope of supply includes suitable e-chain, mounting brackets, separators, strain relief system and guide trough

Product range:

Part No. Outer diameter
[mm]
Inner diameter
[mm]
Overall height
[mm]
Chain length
[mm]
Separators
per chain link
   
More about selected part:
myCatalog myCatalog

Tech up

Tech up

  • No slip ring, all media in a single system  
  • Complete system can be ordered with only one number; it includes an e-chain and separated guide trough  and integrated strain relief  
  • Weight saving -85% vs. steel guide trough 
  • Various inner widths with a single guide trough
  • Improved guidance, minimised displacement forces
  • Protected against corrosion
Cost down

Cost down

  • Costs 60% less than a comparable steel guide trough
  • No project planning costs 
  • No minimum purchases – low system price, no minimum order 
  • Can be delivered pre-assembled - reducing on-site installation costs 
Proof

Proof

  • 85% less weight than a comparable steel component -> 0.175kg compared with 1.50kg
  • Costs 60% less: possible sale price for plastic guide trough: €597 vs. steel : €1,602 (one-to-one comparison)
Sustainability

Sustainability

  • Simplified guide trough manufacturing process. Production at only one location  
  • No need for sheet metal cutting, rolling, welding or galvanising/passivating. 
  • Can be produced from recycled material  
  • Have your energy chains processed as part of the igus chainge recycling programme no matter which manufacturer they came from
  • igus supports the circular economy of plastics and is investing in chemical recycling

Tests

Weight saving

Weight test for the 200P rotating energy supply The polymer 200P rotating energy supply weighs substantially less than a comparable steel guide trough. Using the 200P reduces weight by 85%

Cost savings

Test trial cost of the 200P rotating energy supply The 200P Reverse Bend Radius rotating energy supply also costs much less than a comparable steel guide trough. Specifically, it costs 70% less.

Further information

Rotating energy supplies

Similar products

All important information about the igus® modular system for other rotating energy supplies can be found here.
igus LiveChat

Consulting

Do you have any questions about energy supply products? We will give you the answers immediately. You can find the LiveChat at the bottom right of the screen.
News 2020

Overview of e-chain news 2020

Discover more e-chain 2020 news here

10 design tips for long-lasting rotating energy supply

You might also be interested in this

10 tips for a reliable rotating energy supply

Ten valuable tips for the correct guide trough for circular modules, should you want to design it yourself. Avoid mistakes that reduce the service life of your plant or might even cause downtime.
 
From the contents:
- Plan guide sheets correctly
- Tips on laying cables
- Limit maximum rotation angle
- Generate CAD data for troughs and entire modules
 
Download 10 tips now free of charge. We would be happy to assist you at any time.

Application example with Reverse Bend Radius rotating energy supply




The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302