Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Clevis joint, GERM-FC, igubal® for food contact

  • Thread direction: right hand
  • Material igumid FC for food contact
  • Vibration dampening
  • Noise-dampening
Product description
igubal® clevis joint
 
igubal® clevis joints can be used without problems even in rough environments. In moist or wet environments, they are resistant to weak acids and alkalines. Their resistance to dirt and dust should be noted.
igubal® clevis joints are made from solid igumid FC (food contact), which is conform to the EU act Nr. 10/2011 and the FDA requirements.
 
Typical application areas
  • Food industry
  • Packaging
  • Heavy duty
  • Automotive industry
  • Disposal technology
  • Automation
You will find plenty of additional application areas here: Browse all Industries
When to use it?
  • If heavy-duty is required
  • If corrosion resistance is required
  • If no external lubrication is to be used
  • If you want to save weight
  • If maintenance-free, dry operation is required
  • If simple assembly is planned
  • When combinations with pneumatic cylinders and gas struts are planned
When not to use it?
  • If temperatures are higher than +176°F
  • If diameters above 20 mm are required
Use our filter options to find the suitable product
Technical data
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Nate Guadagni

Fast-Growing Business Units Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302