Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

chainflex® bus cable CF14US Cat5e Ethernet

  • Shielded
  • Oil-resistant
  • UV-resistant
  • Flame-retardant
  • PUR outer jacket
  • For high mechanical load applications
  • Abrasion and tear resistant
  • Hydrolosis/microbe-resistant
  • Requirements: For high mechanical load applications
  • Outer jacket: PUR
  • Overall shield
  • Oil resistance: Oil-resistant
  • Flame retardant
  • PVC-free
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.3.4.1
Product description
chainflex® bus cable CF14US Cat5e Ethernet
 
Typical application areas
  • CF14US-02-04-02-UV is good for direct sunlight
  • For extremely heavy duty applications
  • Suitable for indoor/outdoor applications without direct sunlight
  • Especially for unsupported and gliding travel up to 164 ft (50m)
  • For application lengths > 164 ft (50m) use igus® P/N CFBUS-045
  • Storage and retrieval units for high-bay warehouses, machine tools, quick handling,
    cleanroom, semiconductor insertion, indoor cranes, low temperature applications
Certificates and standards
UV resistance
CF14US-02-04-02: Medium<br />CF14US-02-04-02-UV: High NFPA 79
Following NFPA 79-2012 chapter 12.9 Lead free
Following 2011/65/EU (RoHS-II)
Technical data
Downloads

Application Assistance

I would be happy to answer your questions personally

Photo
Timothy Marran

chainflex® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302