chainflex® bus cable CFROBOT8.PLUS Typical application areas
- For heaviest duty applications with torsion movements
- Especially for robots and 3D movements
- Almost unlimited resistance to oil, even bio-oils
- Torsion ± 360°, with 1m cable length
- Indoor and outdoor applications, UV-resistant
- Robots, handling, lead screw actuators
Guaranteed service life for this series according to the guarantee terms and conditions
More information: chainflex® guaranteeCycles * | | | 5 million | 7,5 million | 10 million |
---|
Temperature, | v max. [°/s] | a max. [°/s²] | Torsion max. | R min. [factor x d] | R min. [factor x d] |
from/to [°C] | twisted | twisted | [°/m] | [°/m] | [°/m] |
-25 / -15 | | | ±330 | ±240 | ±150 |
-15 / +60 | 360 | 60 | ±360 | ±270 | ±180 |
+60 / +70 | | | ±330 | ±240 | ±150 |
* Higher number of cycles possible - please ask for your individual calculation.
Technical note on bus cables chainflex® bus cables are specially developed and tested for continuous use in e-chain® applications. Depending on
the outer jacket material used and the design principle, the bus cables are designed for different mechanical requirements
and media resistances.
The electrical design is selected in such a way that, the electrical properties of the respective bus specification are reliably fulfilled
, and the greatest importance is also placed on high EMC safety. A permanent stability of the
electrical values despite permanent movement is also ensured.
However, the entire transmission property in a complete bus communication system is not exclusively
dependent on the cable used. Rather, it requires an exact coordination of all components (electronic components,
connection technology and cable) as well as the consideration of the maximum transmission rates which are dependent on the respective systems
in relation to the required data transmission rates. A cable is therefore not solely responsible for the secure transmission of the
signals.
igus® advises you in the design of the appropriate bus system, taking into account all these factors and carrying out extensive tests to
ensure the process reliability of your system from the start.
Certificates and standards