3 stepper motor installation sizes with 0.1 to 2 Nm holding torque
7 lead screw types with pitches from 0.8 mm to 50 mm
Maximum precision by centering the lead screw with a H7/h7 motor/lead screw fit
Matching lead screw nuts in the drylin® product range
Lead screw assembly possible on both sides
Space saving, flexible usage
Available in ready to connect configuration with drylin® SAWC and SLN linear units
Order number | Stepper motor size | Distance over hubs [mm] |
Holding torque [N] |
||
---|---|---|---|---|---|
MOT-ST-42-L-A-B | 73.96 USD | ||||
MOT-ST-28-L-A-B | 88.60 USD | ||||
MOT-ST-56-L-C-B | 193.30 USD | ||||
MOT-ST-42-L-C-B | 152.50 USD | ||||
MOT-ST-28-L-C-B | 167.14 USD | ||||
MOT-ST-35-L-A-A | Upon request | ||||
MOT-ST-35-L-A-B | Upon request | ||||
MOT-ST-35-L-C-A | Upon request | ||||
MOT-ST-35-L-C-B | Upon request | ||||
MOT-ST-28-L-A-A | NEMA11 | 1.1 | 11.25 | 92.98 USD | |
MOT-ST-42-L-A-A | NEMA17 | 1.65 | 22.5 | 75.57 USD | |
MOT-ST-56-L-A-A | NEMA23 | 2.2 | 112.5 | 119.50 USD | |
MOT-ST-56-L-A-B | NEMA23 | 2.2 | 112.5 | 103.34 USD | |
MOT-ST-28-L-C-A | NEMA11 | 1.1 | 11.25 | 175.18 USD | |
MOT-ST-42-L-C-A | NEMA17 | 1.65 | 22.5 | 156.75 USD | |
MOT-ST-56-L-C-A | NEMA23 | 2.2 | 112.5 | 209.43 USD |
Order number | For motor size | Spindle type [N] |
Spindle Ø | Pitch [mm] |
max. length [mm] |
||
---|---|---|---|---|---|---|---|
MOT-ST-42-C-A-C | 57.54 USD | ||||||
MOT-ST-56-C-A-C | 94.71 USD | ||||||
MOT-ST-60-C-A-C | 112.79 USD | ||||||
MOT-ST-86-C-A-C | 214.29 USD |