Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

ACME Lead Screws & Nuts

ACME lead screws are a type of threaded rod designed as an alternative to square lead screw threads. They have a trapezoidal thread profile with a wide, flat crest and a steep pitch angle, which increases load-carrying capacity and enhances their efficiency in power transmission.

Compared to lead screws with square threads, ACME screws offer greater load-bearing capabilities, reduced friction, and improved self-locking properties. They’re often used in heavy-duty machinery and high-load systems due to their durability and precision.

Trapezoidal lead screws, while nearly identical to ACME screws, are not quite the same. They both use the same thread profile, but trapezoidal screws use a 30-degree flank angle rather than the 29-degree angle found in ACME screws. However, in certain applications the two formats can be used interchangeably. 

igus® is your one-stop shop for all lead screw types, including ACMEtrapezoidal, and metric threads, as well as a proprietary high helix design known as dryspin®.

Benefits:
  • Self-lubricating & maintenance-free
  • Longer service life & higher efficiency
  • Quiet and vibration-free
  • Availble from stock
  • Corrosion, dirt & dust-resistant

Technical References:

Tools & Configurators

Igus offers a range of online tools to help users find the right lead screw system for their application requirements. The various tools available report suitable products based on application parameters and provide service life estimates of the chosen products. Both 2D and 3D CAD models can also be used. Systems can also be individually configured, simplifying the design process. Final configurations can be saved or sent directly to the shopping cart.

Lead Screw Product Finder

Lead Screw Product Finder Find components based on requirements, calculate service life, and more.
Use the Product Finder

CAD Library

CAD Library Quickly build lead screws and view dimensioned drawings.
Visit the CAD Library

Browse ACME Screws & Nuts

Lead Screws

ACME Screws
  • High-precision performance stainless steel
  • Durable due to cold rolled manufacturing
  • Applicable in a wide variety of industries
Browse the Shop

ACME Nuts

ACME Nuts
  • Dry-running & maintenance-free plastic nuts
  • Corrosion-resistant & lightweight
  • Long, calculable service life
Browse the Shop

White Paper: The ACME Lead Screw System

Download the Free White Paper Now

One of the most common lead screw geometries in North American manufacturing is the ACME lead screw. Designed with a trapezoidal shape, a 29-degree flank angle and a higher pitch than fastening screws, ACME lead screws were designed for applications requiring frequent positioning, including power transmission applications moving high axial loads. Learn more about the key features of ACME lead screws, the benefits of polymer lead screw nuts, and more in this white paper.
Download the Whitepaper
acme

            

FAQ: Frequently Asked Questions

  • Q:  What is an ACME lead screw?

    A:  An ACME lead screw is a lead screw designed around imperial dimensions that is commonly used to convert the rotary motion of a motor, or hand wheel, into linear motion. They are typically used to drive linear bearings.

  • Q:  How many starts (threads) do ACME screws have?

    A:  igus offers single-start ACME screws. This means there is one continuous thread that runs the entire length of the screw.

  • Q:  How do ACME lead screws differ from other lead screws
    on the market, like trapezoidal?

    A: While almost identical there are minor differences. The main difference is that ACME screws are designed around imperial dimensions, whereas Trapezoidal screws are metric. The thread flank angles are also slightly different: ACME screws have a 20-degree angle while Trapezoidal screws are 30-degrees. These two types of screws can be used for the same applications, the primary difference being the designer's preference on units of measure.

  • Q:  How are ACME screws different than high-helix lead screws?

    A:  ACME screws are made with a single-start whereas high helix are composed of multiple starts with higher lead angles. As a result, high helix screws are able to move at higher linear feed rates and lower RPMs than a single start screw. Conversely, the single-start screws are able to move higher loads with less torque. This higher efficiency also means that high helix screws can backdrive, where ACME screws are self-locking — each has its own advantage depending on the application, but a brake mechanism may be required on high-helix setups, particularly in vertical orientations.

  • Q:  What materials are ACME screw available in?

    A:  304 stainless steel is the material igus offers as standard. Carbon screws are available but may corrode without oil or grease, and igus lead screw nuts are designed to run without external lubrication.

  • Q:  Does igus offer motors or other accessories?

    A:  Yes, igus has a full line of motors (stepper/BLDC/DC), drive controls, couplings and linear bearings to help you get your project in motion.

  • Q:  Does igus recommend using a lubricant on the screw and nut?

    A:  Our ACME parts are available in a variety of self-lubricating polymers, each with embedded solid lubricants to eliminate both the need for external lubrication and regular maintenance.

  • Q:  How long are the ACME screws igus stocks?

    A:  ACME screws are stocked standard in 6 foot (1829mm) lengths. Lengths up to 12 feet may be possible.

  • Q:  What are igus capabilities to customize screws and nuts?

    A:  igus offers machining capabilities to include journals, wrench (spanner) flats into ACME screws. We offer bar stock materials as well as SLS printing services for custom nuts. We also offer several injection molding processes for both high and low quantities depending on the customer’s needs.

  • Q:  What materials are your ACME nuts?

    A:  Our ACME nuts are available in a variety of self-lubricating polymers, each with embedded solid lubricants to eliminate both the need for external lubrication and regular maintenance.

  • Q:  What class of lead screws does igus offer and what is the lead accuracy?

    A:  igus offers ACME 2C, which is referred to as a "centralizing" with a lead accuracy of 0.0007" per every 1" of length. This is the optimal thread class for most power transmission applications. Please note that since the lead screw nuts themselves are plastic, there is no classification other than the clearance being optimized for the temperature range of the material to avoid binding.


Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302