Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

e-spool® power

… Travel up to 82 ft & more … with motor.

The motor-driven e-spool® for long extension lengths up to 82 ft (164 ft is possible).
 

Outdoor use possible, even at temperatures, below 0°C

Long service life thanks to retraction system and motor

With the motor, a longer travel length is possible than with the spring of the standard e-spool®

Cable diameter up to 17 mm

No tensile load on cables

No slip ring

e-spool power

Various media (electricity, data, FOC, air, liquids) can be routed in one system without any interruption

Delivery including drive and controller

For installation under the ceiling - the system is "invisible"

Easy replacement and extension of the filling

Max. deployment and retract speed: 1.2 m/s


 
Typical applications:Theatre and stage applications, (indoor) cranes, maritime, ship building
e-spool power 25
e-spool power 25

Pilot product*

up to 164 ft (standard 82 ft) extraction length
 
**This product is in the introduction phase of serial production (pilot production). We would be pleased to include your ideas, please contact us. We would be pleased to include your ideas from all industries – from wood processing machines, machine tools, to clean room application; contact us

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302