Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

High helix clearance-free for life

Screw drives with steep thread for quick adjustments of small loads. The zero-backlash system ensures minimal reverse clearance for life. Ideal for precise positioning and feed movements in the medical, laboratory and printing systems and other fields of bioscience. For high loads, dirt accumulation or extreme external influences, steep-threaded nuts without zero-backlash feature or trapezoidal thread should be used.

Self-lubricating.

Precise and low-noise.

Self-adjusting.

Corrosion-resistant.

Rohs
Lead-free - According to (RoHS) 2002/95/EG

Assembly instruction videos

Zero-backlash lead screw nut assembly (as shipped)
Zero-backlash lead screw nut assembly (disassembled)

d1 [inch]:

 

Dimensions [mm]

Ordering number   d1 d2 d3 d4 d5 d6 b1* b2 d1xP    
Delivery time on request JFRM-ZB-0001-HH05X5 0.2 0.53 1.1 0.87 0.15 1.26 1.61 5X5 Upon request Add to shopping cart
Delivery time on request JFRM-ZB-0001-HH6.35X12.7 0.25 0.53 1.1 0.87 0.15 1.26 1.61 6.35X12.7 68.23 USD Add to shopping cart
Delivery time on request JFRM-ZB-0001-HH08X10 0.31 0.79 1.5 1.11 1.1 0.2 1.61 1.89 08X10 106.67 USD Add to shopping cart
Ready to ship in 2 working days JFRM-ZB-0001-HH08X15 0.31 0.79 1.5 1.11 1.1 0.2 1.61 0.19 08X15 68.23 USD Add to shopping cart
Delivery time on request JFRM-ZB-0001-HH10X12 0.39 0.79 1.5 1.11 1.1 0.2 1.61 0.19 10X12 68.23 USD Add to shopping cart
Delivery time on request JFRM-ZB-0001-HH10X50 0.39 0.79 1.5 1.11 1.1 0.2 1.61 0.19 10X50 116.28 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Variable according to thread pitch/clearance


Ready to ship in 2 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH