SLW - Stainless Steel X-Y table

For manual adjustments

Flat and compact

High torsional stability (stiffening)

All construction materials: VA and V4A stainless steel

100 % self-lubricating

Resistant to chemicals and corrosion

Available accessories

 
 
Part No.:
Part. No. A -0,3 H E1 ±0,15 E2 ±0,15 Basic
length lx
Basic
length ly
f lt ±0,1 tk ts tg kt
 SLW-XY-ESJ-1040 74 48 60 60 117 117 1.5 22 11 6.8 M8 6.4
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Part. No. sg d T l1 d1
standard
d1
Alternativ
l2 d2
standard
d2
alternativ
ha1 ha2 W
h2 - h1
 SLW-XY-ESJ-1040 M6 10 TR10x2 17 TR10x2 6h9 17 - 6h9 14.5 33.5 19 1,280.37 USD 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog

You can order the hand wheel of the y-axis to be mounted left or right. Left: HTS-XY-ESJ-1040-AWM-L-200-300 for 200 mm stroke lenght in x-direction and 300 mm in y-direction Right: HTS-XY-ESJ-1040-AWM-R-200-300 for 200 mm stroke lenght in x-direction and 300 mm in y-direction

More stainless steel solutions

HTSC-20-EWM-HYD  
HTSC-20-EWM-HYD

Hygienic design

FDA conform materials

RJUM-01-Ø-ES  
RJUM-01-Ø-ES

Linear plain bearing

Dimensionally interchangeable with (recirculating) ball bearings

Diameter 12-30 mm

DryLin® W - stainless steel  
drylin® W - stainless steel

Pre-assembled systems

Double and single rail

Diameter 10 and 20 mm

More information: