Beverage technology

Filling

filling  
Advantages:

Best chemical resistants to typical detergents (hydrogen peroxide, bases, peracetic acid) – hot splash allowed

Corrossion-resistant

Extremely wear resistant at high cycle rates

No damage oft soft shafts

Inspection technology

Inspection technology  
Advantages:

ready-made DryLin® leadscrew system solutions save time and money

Format adjustments from a single source

Clearance-free solutions guarantee good results when inspected

High static power absorption allows high torque load

Palletizing & Handling technology

Palletizing & Handling technology  
Advantages:

low weight = reduction in moving masses

Freedom from lubricants means no product contamination

Complete leadscrew system solutions save time and money

Corrosion-resistant

Labeling

Labeling  
Advantages:

Maintenance-free, dry operation without contaminating the filling product or the label

Good chemical resistance to typical detergents

Short linear strokes without damage of soft shafts

Cleaning

Cleaning  
Advantages:

Good chemical resistance against typical detergents (Hydrogen peroxide, bases, peracetic acid)

Maintenance-free operation without spoiling labels / filling product

Individual special parts possible

Blow Molding Machines

Blow Molding Machines  
Advantages:

Maintenance-free, dry operation without additional lubrication – no grease on bottle blanks

Low weight means reduction of moving mass

Low installation space

Extremely wear-resistant at high frequencies and short strokes

Knife-edge applications

Knife-edge Applications  
Advantages:

Complete avoidance of lubrication on the belt deflection

Lower driving power compared to the gliding knife edge

Longer service life of the belt

Injection molded iglide® rollers offer cost advantage compared to rotated PET-P version

Better coefficients of wear compared to PET-P

Current News for the Beverage technology

36 month guarantee for chainflex®

With our unique igus® guarantee for ALL chainflex® cables we are providing predictable security for 36 full months

36 month guarantee for chainflex®    

Now 16 iglide®
full range materials ...

At your fingertips – the most cost effective bearing that is guaranteed to work

Now 16 iglide®  full range materials ...    

Tribo coating … custom

Is it the beginning of new possibilities? The requirements for the tribo-coating of metallic components are as varied as the sliding partner.

Tribo coating … custom    

Custom iglide® injection molded parts

Besides a large standard range of standard plain bearings, there are bearing solutions customized for each individual case with added value. igus® provides you both - from one source!

Custom iglide® injection molded parts    

… with clamp lever …

The new alternative to the terminal block with Allen screw allows the clamping of the PRT's with a handle.

… with clamp lever …    

… new intermediate sizes of bar stock

New iglide® bar stock diameters of 15, 25, 35, 45 and 55 mm for more efficient production of self-lubricating and maintenance free components ...

… new intermediate sizes of bar stock    

... +482 °F from stock

iglide® T500 has an excellent combination of high temperature resistance, high compressive strength, and excellent resistance to chemicals.

... +482 °F from stock    

... wide variety ...

The fast-and-slow-motion specialist iglide® J is available as tube in three diameters.

... wide variety ...    

... Fast production …

speedicut: machined special parts from iglide® materials

... Fast production …    

iglide® product finder for semi-finished goods

iglide® product finder, quickly find the right iglide® material

iglide® product finder for semi-finished goods    

... tribo-tape in new widths from stock ...

Even more variety in stock! Program extended with the widths 20, 50 and 500 mm (0.5 mm thickness).

... tribo-tape in new widths from stock ...    

xiros® slewing ring bearing

Maintenance-free, dry operation with low coefficients of friction

xiros® slewing ring bearing    

...simply screw

Fast and easy to install in many standard tubes.

...simply screw    

lightweight and efficient … aluminium

The combination of efficient dryspin thread and hard anodized aluminium convinces by its low weight andan optimised plain bearing pairing with self-lubricating dryspin lead screw nuts from the full range.

lightweight and efficient … aluminium    

... Control it remotely

A self-lubricating linear axis, configured ready-to-install with drylin® stepper and DC motors. As a single axis or in the gantry structure ... until now.

... Control it remotely    

Your contact

Lars Braun +49 2203 9649 218 Your requirements?