100% lubrication-free
For low loads
Dirt-repellent
Available for efficient dryspin® trapezoidal thread
(Ds6.35x2.54 to Ds10x50)
and self-locking
trapezoidal thread (Tr6x2 to Tr10x3)
Ordering number | thread | d2 | d3 | d4 | d5 | b1 | b2 | max.stat. | Max. idling torque | ||
---|---|---|---|---|---|---|---|---|---|---|---|
DST-... | d1 x p | F axial [N] | (with an O-ring) | ||||||||
DST-JFRM-LC-0001-DS6.35X2.54 | Ds6.35X2.54 | 0.39 | 1.12 | 0.87 | 0.15 | 0.82 | 0.16 | 9 | 0,005-0,02 | 28.14 USD | |
DST-JFRM-LC-0001-DS6.35X5.08 | Ds6.35X5.08 | 0.39 | 1.12 | 0.87 | 0.15 | 0.82 | 0.16 | 9 | 0,005-0,02 | 28.14 USD | |
DST-JFRM-LC-0001-DS6.35X12.7 | 0.39 | 1.12 | 0.87 | 0.15 | 0.82 | 0.16 | 9 | 0,005-0,02 | 28.14 USD | ||
DST-JFRM-LC-0001-DS6.35X25.4 | Ds6.35X25.4 | 0.39 | 1.12 | 0.87 | 0.15 | 1.11 | 0.16 | 9 | 0,005-0,02 | 28.91 USD | |
DST-JFRM-LC-0001-DS8X10 | Ds8X10 | 0.63 | 1.5 | 1.11 | 0.2 | 1.11 | 0.19 | 16.88 | 0,01-0,03 | 30.60 USD | |
DST-JFRM-LC-0001-DS8X15 | Ds8X15 | 0.63 | 1.5 | 1.11 | 0.2 | 1.11 | 0.19 | 16.88 | 0,01-0,03 | 30.60 USD | |
DST-JFRM-LC-0001-DS10X12 | Ds10X12 | 0.63 | 1.5 | 1.11 | 0.2 | 1.11 | 0.19 | 16.88 | 0,01-0,03 | 29.00 USD | |
DST-JFRM-LC-0001-DS10X25 | Ds10X25 | 0.63 | 1.5 | 1.11 | 0.2 | 1.11 | 0.19 | 16.88 | 0,01-0,03 | 30.60 USD | |
DST-JFRM-LC-0001-DS10X50 | Ds10X50 | 0.63 | 1.5 | 1.11 | 0.2 | 1.11 | 0.19 | 16.88 | 0,01-0,03 | 30.60 USD | |
DST-JFRM-LC-0001-DS12X25 | Ds12X25 | 0.79 | 1.66 | 1.5 | 0.19 | 1.73 | 0.28 | 28.13 | 0 | 32.14 USD | |
DST-JFRM-LC-0001-DS12X5 | Ds12X5 | 0.79 | 1.66 | 1.5 | 0.19 | 1.73 | 0.28 | 28.13 | 0 | 30.60 USD | |
DST-JFRM-LC-0001-DS12X15 | Ds12X5 | 0.79 | 1.66 | 1.5 | 0.19 | 1.73 | 0.28 | 28.13 | 0 | Upon request | |
DST-JFRM-LC-0001-DS14X25 | Ds14X25 | 0.79 | 1.66 | 1.5 | 0.19 | 1.73 | 0.28 | 28.13 | 0 | 33.74 USD | |
DST-JFRM-LC-0001-DS14X30 | Ds14X30 | 0.79 | 1.66 | 1.5 | 0.19 | 1.73 | 0.28 | 28.13 | 0 | 35.42 USD | |
DST-JFRM-LC-0001-DS14X40.6 | Ds14X40.6 | 0.79 | 1.66 | 1.5 | 0.19 | 1.73 | 0.28 | 28.13 | 0 | 37.19 USD |