Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Lead screw bearing with fixed and floating bearing blocks, right-handed

Lead screws end blocks 1 = Fixed bearing side FL
2 = Floating bearing side LL
Lead screw bearing screw unit
Anodized aluminum bearing blocks. Design your own linear table.

Flexible mounting of the leadscrew

Leadscrew diameter: 10, 18 and 24 mm

Combination fixed/floating bearing

Self-lubricating through built-in plastic bearing


 
Industries:General mechanical engineering

Delivery range lead screw bearing

Scope of delivery: anodized pillow block with clamp rings (fixed side) and plain bearings (fixed and floating side)

Part. No. A H E1 E2 E3 E5 E6 lt tk ts kt d1* ha    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
Delivery time on request SLS-10X2-FL-LH 110.23 USD Add to shopping cart
Delivery time on request SLS-10X3-FL-LH Upon request Add to shopping cart
Delivery time on request SLS-18X4-FL-LH Upon request Add to shopping cart
Ready to ship in 2 working days SLS-24X5-FL-LH 220.03 USD Add to shopping cart
Ready to ship in 2 working days SLS-12X3-FL Upon request Add to shopping cart
Ready to ship in 2 working days SLS-14X3-FL Upon request Add to shopping cart
Delivery time on request SLS-14X4-FL Upon request Add to shopping cart
Delivery time on request SLS-16X2-FL Upon request Add to shopping cart
Delivery time on request SLS-16X4-FL Upon request Add to shopping cart
Ready to ship in 2 working days SLS-20X4-FL Upon request Add to shopping cart
Ready to ship in 2 working days SLS-10X2-LL 50 32 36 27 6.5 40 20 30 11 6.6 6.5 10 16 48.43 USD Add to shopping cart
Ready to ship within 12 working days SLS-10X2-FL 50 32 36 0 0 0 0 30 11 6.6 6.5 10 16 80.99 USD Add to shopping cart
Delivery time on request SLS-S6-BB Upon request Add to shopping cart
Delivery time on request SLS-S6.35-BB Upon request Add to shopping cart
Ready to ship in 2 working days SLS-S8-BB Upon request Add to shopping cart
Delivery time on request SLS-S6-FL Upon request Add to shopping cart
Delivery time on request SLS-S6-LL Upon request Add to shopping cart
Delivery time on request SLS-S6.35-FL Upon request Add to shopping cart
Delivery time on request SLS-S6.35-LL Upon request Add to shopping cart
Delivery time on request SLS-S8-FL Upon request Add to shopping cart
Ready to ship in 2 working days SLS-S8-LL Upon request Add to shopping cart
Ready to ship in 2 working days SLS-10X3-LL 50 32 36 27 6.5 40 20 30 11 6.6 6.5 10 16 48.43 USD Add to shopping cart
Ready to ship in 2 working days SLS-10X3-FL 50 32 36 30 11 6.6 6.5 10 16 81.00 USD Add to shopping cart
Ready to ship in 2 working days SLS-10X12-LL 50 32 36 27 6.5 40 20 30 11 6.6 6.5 10 16 48.43 USD Add to shopping cart
Ready to ship in 2 working days SLS-10X12-FL 50 32 36 30 11 6.6 6.5 10 16 81.00 USD Add to shopping cart
Ready to ship in 2 working days SLS-10X50-LL 50 32 36 27 6.5 40 20 30 11 6.6 6.5 10 16 48.43 USD Add to shopping cart
Delivery time on request SLS-10X50-FL 50 32 36 30 11 6.6 6.5 10 16 81.00 USD Add to shopping cart
Ready to ship in 2 working days SLS-18X4-LL 72 46 54 27 13.5 40 20 36 15 9 8.6 12 23 66.94 USD Add to shopping cart
Ready to ship in 2 working days SLS-18X4-FL 72 46 54 0 0 0 36 15 9 8.6 18 23 113.68 USD Add to shopping cart
Ready to ship in 2 working days SLS-18X8P4-LL 72 46 54 27 13.5 40 20 36 15 9 8.6 12 23 66.94 USD Add to shopping cart
Ready to ship in 2 working days SLS-18X8P4-FL 72 46 54 36 15 9 8.6 18 23 113.69 USD Add to shopping cart
Ready to ship in 2 working days SLS-18X24-LL 72 46 54 27 13.5 40 20 36 15 9 8.6 12 23 66.94 USD Add to shopping cart
Ready to ship in 2 working days SLS-18X24-FL 72 46 54 36 15 9 8.6 18 23 113.69 USD Add to shopping cart
Ready to ship in 2 working days SLS-18X100-LL 72 46 54 27 13.5 40 20 36 15 9 8.6 12 23 66.94 USD Add to shopping cart
Delivery time on request SLS-18X100-FL 72 46 54 36 15 9 8.6 18 23 113.69 USD Add to shopping cart
Ready to ship in 2 working days SLS-24X5-LL 94 64 70 27 22.5 40 20 50 20 13.5 13 14 32 99.90 USD Add to shopping cart
Ready to ship in 2 working days SLS-24X5-FL 94 64 70 0 0 0 50 20 13.5 13 24 32 209.55 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* When using floating bearing blocks for TR18x4 and TR24x5 it is necessary to machine a matching shaft end on the leadscrew. See trapezoidal leadscrews with shaft ends

Technical data

Part. No. Weight Max. stat. load capacity S1 S2 S3
  [g] axial [N]      
Delivery time on request SLS-10X2-FL-LH
Delivery time on request SLS-10X3-FL-LH
Delivery time on request SLS-18X4-FL-LH
Ready to ship in 2 working days SLS-24X5-FL-LH
Ready to ship in 2 working days SLS-12X3-FL
Ready to ship in 2 working days SLS-14X3-FL
Delivery time on request SLS-14X4-FL
Delivery time on request SLS-16X2-FL
Delivery time on request SLS-16X4-FL
Ready to ship in 2 working days SLS-20X4-FL
Ready to ship in 2 working days SLS-10X2-LL 253.575 0 M8 M4
Ready to ship within 12 working days SLS-10X2-FL 194.04 157.5 M8
Delivery time on request SLS-S6-BB
Delivery time on request SLS-S6.35-BB
Ready to ship in 2 working days SLS-S8-BB
Delivery time on request SLS-S6-FL
Delivery time on request SLS-S6-LL
Delivery time on request SLS-S6.35-FL
Delivery time on request SLS-S6.35-LL
Delivery time on request SLS-S8-FL
Ready to ship in 2 working days SLS-S8-LL
Ready to ship in 2 working days SLS-10X3-LL 253.575 M8 M4
Ready to ship in 2 working days SLS-10X3-FL 194.04 157.5 M8
Ready to ship in 2 working days SLS-10X12-LL 253.575 M8 M4
Ready to ship in 2 working days SLS-10X12-FL 194.04 157.5 M8
Ready to ship in 2 working days SLS-10X50-LL 253.575 M8 M4
Delivery time on request SLS-10X50-FL 194.04 157.5 M8
Ready to ship in 2 working days SLS-18X4-LL 650.475 0 M10 M4
Ready to ship in 2 working days SLS-18X4-FL 452.025 360 M10
Ready to ship in 2 working days SLS-18X8P4-LL 650.475 M10 M4
Ready to ship in 2 working days SLS-18X8P4-FL 452.025 0.36 M10
Ready to ship in 2 working days SLS-18X24-LL 650.475 M10 M4
Ready to ship in 2 working days SLS-18X24-FL 452.025 360 M10
Ready to ship in 2 working days SLS-18X100-LL 650.475 M10 M4
Delivery time on request SLS-18X100-FL 452.025 360 M10
Ready to ship in 2 working days SLS-24X5-LL 1598.625 0 M16 M4
Ready to ship in 2 working days SLS-24X5-FL 1157.625 562.5 M16
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Useful extension to the DryLin® construction kit

Floating bearing block

Floating bearing block for lead screws with ball bearing - faster, energy reducing

Faster, energy saving

The DryLin® screw drives modular kit is now also supported by the new screw bearing block with already pressed-in ball bearings. It provides for flexible positioning of lead screws in many applications. The installation height of the system matches the components of the DryLin® R product range - linear bearings and housings. Bores in the face provide for simple assembly of igus® motors and motor installation kits. The use of ball bearings also allows high RPMs to be transferred at the best possible efficiency.

Lubricant- and maintenance-free

Quick connection

Transmission of high rotation speed

Low friction

Accurate and clearance-free


 
Application areas:Ball bearing linear drives, e.g. SLW-BB, lift tables and adjustments for general mechanical engineering.

Ordering number Weight Max. stat.
F axial
A H E1 E5 E6 lt tk ts tg kt d1 ha    
  [g] [N]                            
Delivery time on request SLS-S10-BB Upon request Add to shopping cart
Ready to ship in 2 working days SLS-S12-BB Upon request Add to shopping cart
Delivery time on request SLS-S14-BB Upon request Add to shopping cart
Delivery time on request SLS-S16-BB Upon request Add to shopping cart
Delivery time on request SLS-S18-BB Upon request Add to shopping cart
Delivery time on request SLS-S20-BB Upon request Add to shopping cart
Delivery time on request SLS-10X3-BB Upon request Add to shopping cart
Delivery time on request SLS-12X3-BB Upon request Add to shopping cart
Delivery time on request SLS-14X4-BB Upon request Add to shopping cart
Delivery time on request SLS-16X2-BB Upon request Add to shopping cart
Delivery time on request SLS-16X4-BB Upon request Add to shopping cart
Delivery time on request SLS-20X4-BB Upon request Add to shopping cart
Ready to ship within 12 working days SLS-10X2-BB 242.55 78.75 1.97 1.26 1.42 40 0.79 1.18 0.43 0.26 0.26 0.39 0.63 100.21 USD Add to shopping cart
Delivery time on request SLS-10X12-BB 78.75 1.97 1.26 1.42 40 0.79 1.18 0.43 0.26 0.26 0.39 0.63 100.21 USD Add to shopping cart
Delivery time on request SLS-S6-BB Upon request Add to shopping cart
Delivery time on request SLS-S6.35-BB Upon request Add to shopping cart
Ready to ship in 2 working days SLS-S8-BB Upon request Add to shopping cart
Delivery time on request SLS-10X50-BB 78.75 1.97 1.26 1.42 40 0.79 1.18 0.43 0.26 0.26 0.39 0.63 100.21 USD Add to shopping cart
Ready to ship within 12 working days SLS-18X4-BB 584.325 225 2.83 1.81 2.13 48 1.42 1.42 0.59 0.35 0.34 0.71 0.91 132.90 USD Add to shopping cart
Delivery time on request SLS-18X8P4-BB 225 2.83 1.81 2.13 48 1.42 1.42 0.59 0.35 0.34 0.71 0.91 Upon request Add to shopping cart
Delivery time on request SLS-18X24-BB 225 2.83 1.81 2.13 48 1.42 1.42 0.59 0.35 0.34 0.71 0.91 132.94 USD Add to shopping cart
Delivery time on request SLS-18X100-BB 225 3.7 1.81 2.76 48 1.42 1.42 0.59 0.35 0.34 0.94 0.91 132.90 USD Add to shopping cart
Ready to ship within 12 working days SLS-24X5-BB 1433.25 337.5 3.7 2.52 2.76 48 1.42 1.97 0.79 0.53 0.51 0.94 1.26 228.77 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship in 2 working days
Ready to ship in 2 working days
Ready to ship within 12 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302