Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® - metric lead screws

Metric lead screws
Metric lead screws in the following thread sizes:

M3x0,5

M4x0,7

M5x0,8

M6x1


Metric lead screws made of stainless steel

Dimensions [mm]

Order no. thread Cable diameter lead
m
max. length L
[mm]
   
Ready to ship in 2 working days PTGSG-M8-01-R-ES M8x1,25 8 1 3000 17.50 USD Add to shopping cart
Ready to ship in 2 working days PTGSG-M10-01-R-ES M10x1,5 10 1,5 3000 28.30 USD Add to shopping cart
Ready to ship in 2 working days PTGSG-M3-01-R-ES M3x0.5 3 0,5 1000 39.35 USD Add to shopping cart
Ready to ship within 12 working days PTGSG-M4-01-R-ES M4x0.7 4 0,7 1000 14.81 USD Add to shopping cart
Ready to ship in 2 working days PTGSG-M5-01-R-ES M5x0.8 5 0,8 1000 13.04 USD Add to shopping cart
Ready to ship in 2 working days PTGSG-M6-01-R-ES M6x1 6 1 1000 16.13 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship in 2 working days
Ready to ship in 2 working days
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302