10 new standard nuts made from iglide® J
Self-lubricating
Twice the stroke of conventional trapezoidal lead screw nuts
Matching lead screws available from stock
Article number | d1 | d2 | b1 | Thread d1 x p |
supporting surface [mm2] |
Max. stat. F axial [N] |
||
---|---|---|---|---|---|---|---|---|
JSRM-1413TR06X2P1 | 0.24 | 0.55 | 0.51 | TR6X2P1 | 112 | 45 | 20.95 USD | |
JSRM-2624TR12X6P3 | 0.47 | 1.02 | 0.94 | TR12x6P3 | 396 | 302.85 | 21.09 USD | |
JSRM-3024TR12X6P3 | 0.47 | 1.18 | 0.94 | TR12x6P3 | 577 | 441.68 | 18.16 USD | |
JSRM-3024TR16X8P4 | 0.63 | 1.18 | 0.94 | TR16x8P4 | 528 | 403.65 | 20.56 USD | |
JSRM-3632TR16X8P4 | 0.63 | 1.42 | 1.26 | TR16x8P4 | 704 | 538.43 | 23.65 USD | |
JSRM-4036TR18X8P4 | 0.71 | 1.57 | 1.42 | TR18X8P4 | 804 | 615.15 | 24.54 USD | |
JSRM-4540TR20X8P4 | 0.79 | 1.77 | 1.57 | TR20x8P4 | 1131 | 865.13 | 29.84 USD | |
JSLM-2624TR12X6P3 | 0.47 | 1.02 | 0.94 | 395.84 | 302.82 | 32.72 USD | ||
JSLM-3024TR12X6P3 | 0.47 | 1.18 | 0.94 | 395.84 | 302.82 | 32.72 USD | ||
JSLM-3024TR16X8P4 | 0.63 | 1.18 | 0.94 | 527.78 | 403.76 | 33.14 USD | ||
JSLM-3632TR16X8P4 | 0.63 | 1.42 | 1.26 | 703.71 | 538.34 | 35.95 USD |
Article number | d1 | d2 | d3 | d4 | d5 | b1 | b2 | Thread d1 x p |
supporting surface [mm2] |
Max. stat. F axial [N] |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|
JFRM-2525TR10X4P2 | 0.39 | 0.98 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | 353 | 270.45 | 27.10 USD | ||
JFLM-2835TR12X6P3 | 0.47 | 1.1 | 1.89 | 1.5 | 1.38 | 0.47 | 577.26 | 1.35 | 87.95 USD | |||
JFLM-2835TR16X8P4 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | 769.69 | 588.81 | 120.39 USD | ||
JFRM-1315TR06X2P1 | 0.24 | 0.51 | 0.98 | 0.13 | 0.59 | 0.2 | 129.59 | 99.14 | 23.73 USD | |||
JFRM-2835TR12X6P3 | 0.47 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR12x6P3 | 577 | 441.68 | 26.56 USD | |
JFRM-2835TR16X8P4 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR16x8P4 | 770 | 588.83 | 30.10 USD | |
JFRM-2835TR18X8P4 | 0.71 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR18x8P4 | 880 | 672.98 | 34.78 USD | |
JFRM-3244TR20X8P4 | 0.79 | 1.26 | 2.17 | 1.77 | 0.28 | 1.73 | 0.47 | TR20x8P4 | 1244 | 951.75 | 39.30 USD |