Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Rocket launch site, Alcântara, Brasil

The site is located on the Atlantic coast just 240 km south of the equator and is therefore a perfect starting point. The rockets can thus reach the orbit faster and consume less fuel. This enables the entrainment of heavy loads.

To ensure the smooth running of the rocket launch, in addition to the proven energy supply system through the 8840 energy tube in heavy duty version, the highly flexible Chainflex® cables are relied on. They are designed for mobile applications in such a way that they feature a long life and function absolutely reliably.

Technical data

Travels: 49800 mm

Speed: 0.08 m/s

Acceleration: 3.0 m/s²

Push-pull force: 3508N

Ambient conditions: dust / concrete

Temperature: -28 ~ 104°F

Operation: 2 / year

new rocket launch site Construction of the new rocket launch site
energy chain 8840HD.30.200.0
Super-Alu Guide Trough

More on applied products here:

Further interesting applications from extremely diverse areas can be found here:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302