Change Language :


The difference between each cleanroom class is determined via the load and speed of the application, which is why we test all of our drylin® guides so that they demonstrate a clear suitability for cleanrooms. The combination iglide® J against anodized and hard anodized aluminum has "Level 1" in the ESD compatibility according to SEMI E78-0998 (best rating). All drylin® linear guide systems are designed for dry operation and have also been tested in this condition. No oils or grease were used as additional lubricants.
Certifications
IPA qualification certificate
Certificate complies with RoHS requirements and Directive 2011/65/EU
Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert