Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

triflex® RS dresspack compact universal module for industrial robots

The triflex® RS dresspack uses integrated fiber rods to create constant tension and prevent conduit looping. It has a low installation height making it ideal for low head room applications. With very few moving parts (no springs), it is ideal for high particulate environments.  The RS dresspack also has various benefits because it is excellent for dirty environments, has up to 670mm of retraction, has available cover for mounting junction boxes, is available in 6 sizes, and it's low profile.

Configure the complete system in 2 simple steps

  • Determine the minimum number and outer diameter of the cables and hoses that are routed from axes 3-6.
  • With the help of the interior separation configurator, you can determine the right chain size that can easily accommodate all the desired cables.

Select the appropriate RS mounting plate

triflex RS
  • Select the mounting plate to match the triflex R you have selected
  • Mounting plate comes with feed through and fixed brackets as shown above
  • Choose the fixed bracket mounting side, left or right.  System above is a left, but can be revered in the field.
Use the triflex® expert configurator

Select the triflex R design and
additional length

triflex RS
  • Choose chain style, Open (TRE.B) or closed (TRC)
  • First decide whether the desired chain should have an open (TRE.B) or enclosed design (TRC).
  • Use one of the lower two drop-down menus to select the chain package for the e-chain size determined in step 1.
  • Lastly, decide on the additional chain length (grey area in photo)

TRE.B the open design

  • TRE.B version can absorb 4 times more tensile force than the TRC version
  • Open type design means that the cables and hoses can simply be pressed into the energy chain
  • Select the size that fits your chosen RS systems
  • Via the part number you can specify the additional chain length (500mm, 1000mm, 1500m or 2000mm) which should be available outside the RS.


TRC the enclosed design

  • Enclosed design of construction means maximum protection against external influences
  • Select the size that fits your chosen RS systems
  • Via the part number you can specify the additional chain length (500mm, 1000mm, 1500m or 2000mm) which should be available outside the RS.



Ready to ship within 12 working days
Delivery time on request

Application Assistance

For further questions or product information, please contact:

Photo
David Sandiland

Robotics and Automotive Industry Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302