Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

cleanroom cable carrier | e-skin® SK

Advantages of e-skin®
compared to conventional corrugated hoses:

The e-skin is a hose consisting of an upper and lower shell that is fully closed when plugged together. It consists of the specially developed polymer material igumid SK. The simple and reclosable opening mechanism enables easy maintenance and inspection of the installed cables. Operating temperature +10°C / +50°C.  
 
Typical branches of industry and applications:  Display and semiconductor manufacturing, pick & place applications, printers, medical technology and all machines where corrugated pipes are used, display and semiconductor manufacturing

 
Contact an igus® expert now

e-skin® corrugated tubes are available in 3 versions:

e-skin® SK
For unsupported lengths up to 2m and installation space from 250mm
e-skin® soft SKS
For unsupported length up to 1.3m and installation space from 150mm
e-skin® Hybrid corrugated tube
e-skin® Hybrid SKY
For unsupported length up to 1.4mm and installation space from 200mm

config tool

 

Interior separation configurator for the e-skin®

Create filling variants in just a few seconds and configure complete e-skin® corrugated tubes with interior separation and mounting brackets.


e-skin® SK28 series

Inner width Bi [inch]:

 

External width Ba [inch]:

 

Hi [inch]:

 

Ha [inch]:

 

Bending radius R [inch]:

 

H [inch]:

 

D [inch]:

 

K [inch]:

 

Mounting brackets

Part No. A B C D E F G
Ready to ship within 12 working days SK280-068-12-1-E-A 4.09 3.62 2.68 1.38 1.81 0.83 0.71 Upon request Add to shopping cart
Ready to ship within 12 working days SK280-068-12ZB-1-E-A 4.09 3.62 2.68 1.38 1.81 0.83 0.71 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Technical drawings

Series SK28

click to enlarge

Mounting Bracket

click to enlarge

e-skin® SK40 series

Inner width Bi [inch]:

 

External width Ba [inch]:

 

Hi [inch]:

 

Ha [inch]:

 

Bending radius R [inch]:

 

H [inch]:

 

D [inch]:

 

K [inch]:

 

Mounting brackets

Part No. A B C D E F G
Ready to ship within 12 working days SK400-085-12-1-E-A 4.92 4.45 2.68 1.38 2.6 1.61 0.71 Upon request Add to shopping cart
Ready to ship within 12 working days SK400-085-12ZB-1-E-A 4.92 4.45 2.68 1.38 2.6 1.61 0.71 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Interior separation configurator for the e-skin®

With the interior separation configurator for the e-skin® corrugated tubes, you can create filling variants in just a few seconds and configure complete e-skin® corrugated tubes with interior separation and mounting brackets.
  • Easy to fit
  • Avoidance of filling errors due to integrated filling guidance
  • Automatic creation of a parts list and drawing with dimensioning
  • Easy to submit a request and order the complete corrugated tube with chainflex® cables and interior separations in the desired configuration.
Configure the interior separation now

Technical details

1.  Mounting brackets: structurally stable, with integrated strain relief
2.  Small installation space: small bend radii 
3.  Unsupported application due to stop-dogs on the upper shell of the e-skin®
4.  Cleanroom ISO Class 1: virtually no wear or abrasion
5.  Cable-friendly: defined minimum bend radius
6.  Easy assembly: upper and lower shell can be opened for easy filling
e-skin®

Bend radius of corrugated hoses
Corrugated hoses have the same bend radius along their entire length
Upper/lower shell of e-skin®
The e-skin® consists of two shells (upper/lower shell). The shells can be configured in order to define the nature of the movement involved
Inherent rigidity of corrugated hoses
Corrugated hoses have little or no inherent rigidity.
Short unsupported e-skin® lengths
e-skin® is suitable for short unsupported lengths in a small installation space (2) and has a defined bend radius (5)
Lateral application of force
Very little if any stability in respect of forces acting on the sides
Lateral stability of the e-skin®
Lateral stability thanks to the oval (6) geometry of the e-skin®
e-skin®
Corrugated hoses cannot be used unsupported
e-skin® for short unsupported lengths
e-skin® supports itself and can be used for short, unsupported lengths
e-skin®
Corrugated hoses for dynamic applications cannot be opened
Outer radius of e-skin®
e-skin® can be opened on its outer radius and filled quickly
Interior of e-skin
The interior of corrugated tubes cannot be divided into sections
Interior separation of e-skin®
e-skin® can be fitted with interior separation system

Tested in the igus® test laboratory for use in the real world

Continuous test


Continuous test

Developed for cleanroom applications, the e-skin® SK has been tested under real conditions with 6.4 million double strokes at 3m/s in the laboratory.
Bending test


Bending test

The standard bending tests show how flexible the e-skin® soft is. It only bends, even under loads that would break other energy chains.
Noise level measurement

Noise level measurement

This test shows how quiet 'e-skin' corrugated tubes and 'e-skin® flat' cleanroom cables are. Compared to flat ribbon cables of competitors, the noise level of the e-skin® flat is only 29dB(A).

Suitable cables for cleanroom applications

  • 918 types with cleanroom classification IPA Class 1
  • 166 types with cleanroom classification IPA Class 2
  • With highly abrasion-resistant jacket materials
  • Tested and inspected with up to 4 years guaranteed

This could also be of interest to you

More e-skin® series

e-skin® series
  • Safe and abrasion-resistant guidance of cables in cleanrooms
  • Particle-free, unsupported cable guidance
More e-skin® series

Further cleanroom products

Further cleanroom products
  • Cleanroom ISO class 1
  • Space-saving
  • Low vibration
Further cleanroom products

More energy supply systems

Other energy supply systems
  • Large product selection
  • Many different kinds of movement possible
  • Up to 4 year guarantee
More energy supply systems

Ready to ship within 2 working days
Ready to ship within 12 working days

Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302