robolink®- Application examples

The high degree of modularity and water-tight components are the features that make robolink® so universally usable. Depending on the application, a customised solution can be created from the robolink® construction kit and then supplemented with other products. In addition to conventional or water-tight igus® stepper motors, the robot joint can also be combined with other motors or pneumatic drives. The joint construction kit is not tied to any special control unit and thus enables the greatest possible degree of freedom when it comes to planning and the implementation of automation processes.

 
 

Further examples of applications on YouTube

Your contact

Martin Raak +49 2203 9649 409 Your requirements?