DryLin® HTS - Leadscrew clamp

Features

Shaft clamping flange for attachment to the position indicator and subsequent mounting on the leadscrew

Provides a mechanical brake to the leadscrew

Material: Plastic housing with aluminum shaft clamp

Color: Black

 
 

Order no. Spindle clamp HTS-HK-12 HTS-HK-16 HTS-HK-20 HTS-HK-30
         
Spindle size TR10x2 TR14x4 TR18x4 TR24x5
Dimensions (WxHxD) in mm 32x46x15 32x46x15 32x46x15 32x46x15
Corresponding Slide Tables
HTS HTS-12   HTS-20 HTS-30
HTSC HTSC-12   HTSC-20 HTSC-30
HTSP HTSP-12      
SLW(S) SLW-1040* SLW-1660 SLW-2080*  
SET SET-25  
*Possible only in combination with adapter plate