Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® R Linear Slide Bearings

Number of products: 115

drylin® R hard-anodized, aluminum shaft, AWM

  • Lightweight
  • Ideal in combination with iglide® J/J200 liners: JUM/3200UM
  • High wear resistance
  • Corrosion resistant
from 37.28 USD/m
11 variants ready for shipping:
10 variants within 24 hours
Shop now

dryLin® R pillow block RJUM-05

  • Design: short, closed design
  • Material sliding element: iglide® J
  • Housing material: aluminum
from 25.71 USD/Pc.
9 variants ready for shipping:
8 variants within 24 hours
Shop now

dryLin® R pillow block FJUMT-01

  • Design: closed design, tandem design, round flange
  • Material sliding element: iglide® J
  • Housing material: anodized aluminum
from 52.29 USD/Pc.
8 variants ready for shipping:
7 variants within 24 hours
1 variants within 2 working days
Shop now

drylin® R liner JUM-01: Standard clearance for aluminum/stainless steel shafts

  • Material: iglide® J
  • Also available in low-clearance JUM-11 (JUM-20 N. America)
  • For all igus shafting
from 5.07 USD/Pc.
10 variants ready for shipping:
10 variants within 24 hours
Shop now

dryLin® R pillow block OJUM-06

  • Design: long, open design
  • Material sliding element: iglide® J
  • Housing material: anodized aluminum
from 66.77 USD/Pc.
7 variants ready for shipping:
7 variants within 24 hours
Shop now

drylin® R aluminum shaft, supported, AWMU (AWUM, USA), EN AW 6061/6060/6063

  • Lightweight
  • Ideal in combination with liners made from iglide® J/J200
  • Low wear
  • Corrosion resistant
from 93.67 USD/m
6 variants ready for shipping:
6 variants within 24 hours
Shop now

drylin® R liner JUM-02

  • Material: iglide® J For use indoors and out
  • Version: Closed, short design 
from 4.24 USD/Pc.
9 variants ready for shipping:
9 variants within 24 hours
Shop now

drylin® R linear slide bearing RJ4JP-01

  • Alternative to ball bearings with Japanese dimension
  • Quick assembly
  • Secured by circlip/c-clips
  • Plain bearing material: iglide® J4
from 2.93 USD/Pc.
7 variants ready for shipping:
6 variants within 24 hours
1 variants within 12 working days
Shop now

dryLin® R pillow block FJUM-01

  • Design: closed design, round flange
  • Material sliding element: iglide® J
  • Housing material: anodized aluminum
from 34.99 USD/Pc.
9 variants ready for shipping:
9 variants within 24 hours
Shop now

drylin® R stainless steel shaft, EEWM, 1.4034 (420C)

  • Corrosion resistant
  • High chemical resistance
  • Ideal solution for wet environments
from 52.96 USD/m
Shop now

drylin® R linear slide bearing RJUM-01

  • Dimensionally replaces ball bearings
  • Secured by circlip/c-clips
  • Closed anodized aluminum adapter
  • Liner material iglide J (other materials upon request)
  • Available in self-aligning version RJUM-03
  • Available in low clearance
  • For all igus shafting
from 12.36 USD/Pc.
12 variants ready for shipping:
9 variants within 24 hours
1 variants within 2 working days
Shop now

dryLin® R pillow block RJUM-06

  • Dimensionally replaces ball bearings
  • Low-cost solution
  • Sliding material (others available upon request)
  • Housing material: anondized aluminum
  • Available in low-clearance and other liner materials
  • For all igus shafting
  • Design: closed housing, long design
  • Material sliding element: iglide® J
  • Housing material: anodized aluminum
from 32.37 USD/Pc.
7 variants ready for shipping:
7 variants within 24 hours
Shop now

drylin® R liner J200UM-01

  • Material: iglide® J200 
  • Version: Closed housing, long design 
from 6.08 USD/Pc.
11 variants ready for shipping:
8 variants within 24 hours
Shop now

drylin® R steel shaft, SWM, 1.1213 (1055)

  • lightweight
  • High load capacity
  • Ideal for dry environments
  • Lower coefficient with iglide® plastic liners
from 29.61 USD/m
Shop now

drylin® R liner E7UMO-01

  • Material: iglide® E7 
  • Version: long, Open design for supported shafting 
Upon request
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302