da [mm]: |
|
Order no. | Suitable | Weight | da | L | a | h | h2 | G2 | C4 | C5 | C5 | C6 | C6 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Housing bearing | h9 | max. | -0,3 | Min. | max. | Min. | max. | |||||||
[Order. No.] | [kg/m] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | ||
WS-10-ES-FG | WJUM-01-10-ES-FG | 0.87 | 10 | 3000 | 27 | 5.5 | 9 | 17 | 120 | 20 | 79.5 | 20 | 79.5 | |
WS-16-ES-FG | WJUM-01-16-ES-FG | 2.22 | 16 | 3000 | 27 | 12 | 14 | 19 | 120 | 20 | 79.5 | 20 | 79.5 | |
WS-20-ES-FG | WJUM-01-20-ES-FG | 3.37 | 20 | 3000 | 27 | 16 | 20 | 21 | 120 | 20 | 79.5 | 20 | 79.5 | |
WS-25-ES-FG | NEW | WJUM-01-25-ES | 5.21 | 25 | 3000 | 32 | 20 | 25 | 25.5 | 150 | 25 | 99.5 | 25 | 99.5 |
Order no. | K1 for | h1 | ly | lz | Wby | Wbz | Price / m | ||
---|---|---|---|---|---|---|---|---|---|
Screws | |||||||||
DIN 912 | [mm] | [mm^4] | [mm^4] | [mm³] | [mm³] | ||||
WS-10-ES-FG | M6 | 5.5 | 491 | 491 | 98 | 98 | Upon request | ||
WS-16-ES-FG | M8 | 4.5 | 3217 | 3217 | 402 | 402 | Upon request | ||
WS-20-ES-FG | M8 | 8 | 7854 | 7854 | 785 | 785 | Upon request | ||
WS-25-ES-FG | NEW | M10 | 9 | 19175 | 19175 | 1534 | 1534 | Upon request |
B [mm]: |
|
Order no. | Weight | H | B | C1 | C3 | G1 | A3 | A1 | |
---|---|---|---|---|---|---|---|---|---|
±0,07 | |||||||||
[g] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | ||
WJUM-01-10-ES-FG | 57 | 18 | 26 | 29 | 16 | ||||
WJ200UM-01-10-ES-FG | 57 | 18 | 26 | 29 | 16 | ||||
WJUM-01-16-ES-FG | 134 | 27 | 34.5 | 36 | 18 | 33 | 9 | 25 | |
WJ200UM-01-16-ES-FG | 134 | 27 | 34.5 | 36 | 18 | 33 | 9 | 25 | |
WJUM-01-20-ES-FG | 280 | 36 | 42.5 | 45 | 27 | 38 | 9 | 30 | |
WJUM-01-25-ES-FG | 512 | 36 | 52.5 | 58 | 36 | 0 | 9 | 0 | |
WJ200UM-01-20-ES-FG | 280 | 36 | 42.5 | 45 | 27 | 38 | 9 | 30 | |
WJ200UM-01-25-ES-FG | 512 | 36 | 52.5 | 58 | 36 | 38 | 11 | 30 | |
WTUM-01-20-ES-FG (1) | 280 | 36 | 42.5 | 45 | 27 | 38 | 9 | 30 |
(1) The specified length exceeds the maximum permissible length of the article.
Order no. | K2 | K3 | Q1 | Q2 | Static load capacity | |||||
---|---|---|---|---|---|---|---|---|---|---|
Flat head | Coy | Coz+ | Coz- | |||||||
[mm] | Screws | [mm] | [mm] | [N] | [N] | [N] | ||||
WJUM-01-10-ES-FG | M6 | M5 | 3800 | 3800 | 950 | 33.51 USD | ||||
WJ200UM-01-10-ES-FG | M6 | M5 | 3800 | 3800 | 950 | 35.62 USD | ||||
WJUM-01-16-ES-FG | M8 | M6 | 32 | 28 | 6900 | 6900 | 1450 | 44.35 USD | ||
WJ200UM-01-16-ES-FG | M8 | M6 | 32 | 28 | 6900 | 6900 | 1450 | 44.35 USD | ||
WJUM-01-20-ES-FG | M8 | M6 | 37 | 37 | 11000 | 11000 | 1900 | 58.56 USD | ||
WJUM-01-25-ES-FG | M10 | M8 | 0 | 0 | 16000 | 16000 | 3600 | 64.85 USD | ||
WJ200UM-01-20-ES-FG | M8 | M6 | 37 | 37 | 11000 | 11000 | 1900 | 45.55 USD | ||
WJ200UM-01-25-ES-FG | M10 | M8 | 37 | 37 | 16000 | 16000 | 3600 | 64.85 USD | ||
WTUM-01-20-ES-FG (1) | M8 | M6 | 37 | 37 | 11000 | 11000 | 1900 | 51.09 USD |
(1) The specified length exceeds the maximum permissible length of the article.