drylin® R Linear Bearings

Cost effective

Every igus® bearing has proved itself not only in our test laboratories - which perform over 5,000 tests every year - but also by customers in real-world applications. drylin® R linear bearings are no exception.

Summary of advantages

Self-lubricating

Maintenance-free

For application in extremely dirty environments

For underwater or washdown applications

Compensation of misalignments

Simple insertion and replacement of the liners

Dimensions compatible with standard ball bearings

Vibration dampening

No need of seals or wipers

Expert System  

The Expert System calculates lifetime, clearance, and generates CAD files and RFQs in one simple program.

drylin® R technical information  

Technical information

Technical data about drylin® R linear bearings.

drylin® R design tips  

Design tips

The 2:1 Rule and mounting instructions

drylin® R application examples  

Application examples

Applications from various different industries.

drylin® R liners

drylin® R liners    

drylin® R linear plain bearing

drylin® R linear plain bearing    

drylin® R housing bearing

drylin® R housing bearing    

drylin® R flange housings

Product overview

drylin® R flange housings    

drylin® R carriage and linear housing

drylin® R carriage and linear housing    

drylin® R shaft end supports and shaft blocks

drylin® R shaft end supports and shaft blocks    

Advantages vs. PTFE-lined bearings


1. More robust bearing thickness offers longer lifetime Less potential for downtime or replacement costs. Metal-on-metal contact is avoided.


2. Easy-to-replace liner for lower overall costs No scrap aluminum to waste. The liners can also be used alone without the aluminum housing.


3. Lower cost Up to 25% savings possible.


4. drylin® Expert System Exclusive lifetime calculation program.


5. Integrated dirt channels Better performance in aggressive environments.


6. RJI / RJM all-polymer parts available Superior corrosion resistance, low weight, and lower cost.





DryLin® Expert System

Exclusive lifetime calculation program

 
DryLin® R replaceable liner

Easy-to-replace liner for lower overall costs

 
Related links:

Advantages vs. linear ball bearings


drylin® R does not require the maintenance or downtime associated with recirculating ball bearings, due to its self-lubricating iglide® J liner. The elimination of rolling-element parts also offers the following benefits:

1. Self-lubricating Reduced maintenance and downtime costs. No messy oil or grease to handle.


2. No oil More suited to sensitive environments: laboratory / food / pharmaceutical / packaging / air.


3. Lower cost Savings of up to 60% in some cases, not to mention reduced maintenance costs.


4. Better for dirty environments due to patented dirt channels and dry-running characteristics. No oil to attract dirt, dust, or debris into the system and a more consistent coefficient of friction.


5. Higher accelerations possible Since drylin® R uses a one piece sliding film, instead of recirculating balls, unlimited accelerations are possible without damaging the shafts.


6. Higher static load and better vibration dampening characteristicsPoint-to-point contact is avoided by using the greater surface area of the iglide® J thermoplastic liner.

7. Lighter weight and more compact designs possibleSince the liners are so small, they can be integrated into your designs without the bulk of a recirculating ball bearing. This makes them ideal for aircraft interiors, furniture, and more.

DryLin® R dirt channels

Dirty environments are not an issue due to drylin® R's patented dirt channels and dry-running characteristics.

 
DryLin® R split and all-polymer linear bearings

Split bearings (TJUI / TJUM) and all-polymer versions (RJM / RJI) are available.

 

Instructional videos

Easily replaceable liner

 

Easy bearing replacement without shaft disassembly

 

Easily replaceable liner