drylin® R - Housing floating bearings OJUM-06/36 LL, mm

Special features

Open, anodized aluminum housing, long design

Contains JUMO-01-xx liner

Compensation of parallelism errors up to 6mm

Compensates for angular errors and bending of the shaft

 
 
 

Housing floating bearing OJUM-06 LL, mm

Part No.:
Shaft:
Inner diameter, load capacity and weight
Order no. Shaft
Ø
Tolerance
bearing inner
diameter
pmax. [N]
static or
dynamic
pmax. [N]
dynamic with
load at 180°
Weight    
  [mm] [mm]     [kg]    
 OJUM-06-12-LL 12 0.030-0.088 560 240 0.04 Upon request 
 OJUM-06-16-LL 16 0.030-0.088 920 400 0.07 Upon request 
 OJUM-06-20-LL 20 0.030-0.091 2100 900 0.115 Upon request 
 OJUM-06-25-LL 25 0.030-0.091 3550 1520 0.24 Upon request 
 OJUM-06-30-LL 30 0.040-0.110 5100 2280 0.37 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Tolerance according to igus® test method
Dimensions [mm]
Order no. d1 H H1 A E1 E2 S1 L A1 A2 H2 H3 W α
  [mm] [mm]
±0.01
[mm] [mm] [mm]
±0.15
[mm]
±0.15
  [mm] [mm] [mm] [mm] [mm] [mm]
-1
[°]
 OJUM-06-12-LL 12 18 24.5 43 32 23 M 5 32 20 13 6 11 10.2 90
 OJUM-06-16-LL 16 22 30.5 53 40 26 M 6 36 26 15 7 11 11.6 90
 OJUM-06-20-LL 20 25 37 60 45 32 M 8 45 32 19 7 12.5 12 60
 OJUM-06-25-LL 25 30 44 78 60 40 M 10 58 40 23 9 15 14.5 60
 OJUM-06-30-LL 30 35 52.5 87 68 45 M 10 68 48 28 10 15 16.8 60
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog

Housing Low Clearance floating bearing OJUM-36 LL, mm

Part No.:
Shaft:
Inner diameter, load capacity and weight
Order no. Shaft
Ø
Tolerance
bearing inner
diameter
pmax. [N]
static or
dynamic
pmax. [N]
dynamic with
load at 180°
Weight    
  [mm] [mm]     [kg]    
 OJUM-36-12 LL 12 0.030-0.088 560 240 0.04 Upon request 
 OJUM-36-16 LL 16 0.030-0.088 920 400 0.07 Upon request 
 OJUM-36-20 LL 20 0.030-0.091 2100 900 0.115 Upon request 
 OJUM-36-25 LL 25 0.030-0.091 3550 1520 0.24 Upon request 
 OJUM-36-30 LL 30 0.040-0.110 5300 2280 0.37 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
Tolerance according to igus® test method
Dimensions [mm]
Order no. d1 H H1 A E1 E2 S1 L A1 A2 H2 H3 W α
  [mm] [mm]
±0.01
[mm] [mm] [mm]
±0.15
[mm]
±0.15
  [mm] [mm] [mm] [mm] [mm] [mm]
-1
[°]
 OJUM-36-12 LL 12 18 24.5 43 32 23 M 5 32 20 13 6 11 10.2 90°
 OJUM-36-16 LL 16 22 30.5 53 40 26 M 6 36 26 15 7 11 11.6 90°
 OJUM-36-20 LL 20 25 37 60 45 32 M 8 45 32 19 7 12.5 12 60°
 OJUM-36-25 LL 25 30 44 78 60 40 M 10 58 40 23 9 15 14.5 60°
 OJUM-36-30 LL 30 35 52.5 87 68 45 M 10 68 48 28 10 15 16.8 60°
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
Bearings of the OJUM-06 LL series are combinable with:

drylin® R - OGA

Linear housing, open, long design, mm

drylin® R - OGA    

drylin® R - AWUM

Supported aluminum shaft, mm

drylin® R - AWUM    
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog

About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration