Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Fish Processing in the Open Sea

Plastic bushings for roller chains in fish-head processing and slaughter machinery

 
Nowadays, freshly-caught fish are typically processed directly on-board fishing trawlers. One sophisticated fish-head processing and slaughter machine processes 32 fish per minute.

The machine components are therefore exposed to an aggressive mixture of seawater and blood. Lubrication- and maintenance-free iglide® plastic bushings are used in the rust-proof roller chains used to drive the main and auxiliary equipment.

Chain joint benefits from better tribology

Below the deck, 1.5 tons of heavy machinery processes fish in two shifts. The whole thing happens in sea conditions; with multidirectional accelerations up to three times that of the acceleration of gravity acting directly on the machines and their components.

As maintenance on the chain drive is not allowed by the limited personnel on-board, special rust-proof roller chains are used. These replace conventional roller chains, which wore out after 400 to 450 hours and had to be replaced.

The new solution increased operating time to over 3,000 hours without the chains requiring re-lubrication.
Fishing trawler Fishing trawler with fish-head processing and slaughter machines below deck.

Optimized materials

The enormous increase in service life - without maintenance - for the roller chain is due to its special joint structure. A high-performance iglide® plastic bushings from igus® was integrated and significantly enhance the tribology of the chain joint. The iglide® bushings distinguish themselves with an extremely high wear resistance, low coefficient of friction, high compressive strength, as well as chemical resistance. In addition, they are maintenance-free and resistant to dirt.
Download the PDF version of this application story
Rust-free roller chain Rust-free roller chain

Discuss your project with a bearings expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!

Contact an igus® expert now



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302