drylin® R Straight Bearing, Closed Pillow Block, RJUI-11/31, inch

Special Properties

Closed, anodized aluminum housing

Liner JUI-01 made from iglide® J contained according to standard tolerances

Can be fitted with T500 liner material for temperatures up to 356°F

 
 

Straight Bearing, Closed Pillow Block, RJUI-11, inch

Part No.:
dia. Shaft [inch]:
Dimensions in inches
Part no. Nom.
Size
A B C D E F G H J K M O P    
  [Inch] ±0.001     ±0.010 ±0.010     Bolt Hole              
 RJZI-11-04 1/4 0.437 1.625 0.75 0.813 1.312 0.75 1 - 0.188 1.188 0.75 0.039 0.532 Upon request 
 RJUI-11-06 3/8 0.5 1.75 0.875 0.938 1.437 0.875 1.125 - 0.188 1.313 0.875 0.039 0.665 Upon request 
 RJUI-11-08 1/2 0.687 2 1.125 1.25 1.688 1 1.375 - 0.25 1.688 1.25 0.046 0.931 Upon request 
 RJUI-11-10 5/8 0.875 2.5 1.438 1.625 2.125 1.125 1.75 - 0.281 1.938 1.5 0.056 1.197 Upon request 
 RJUI-11-16 1 1.187 3.25 1.938 2.188 2.875 1.75 2.375 - 0.375 2.813 2.25 0.068 1.671 46.24 USD 
 RJUI-11-20 1-1/4 1.5 4 2.5 2.813 3.5 2 3 - 0.438 3.625 2.625 0.068 2.122 79.99 USD 
 RJUI-11-24 1-1/2 1.75 4.75 2.875 3.25 4.125 2.5 3.5 - 0.5 4 3 0.086 2.519 Upon request 
 RJUI-11-32 2 2.125 6 3.625 4.063 5.25 3.25 4.5 - 0.625 5 4 0.103 3.182 158.57 USD 
 RJUI-11-12 3/4 0.937 2.75 1.563 1.75 2.375 1.25 1.875 - 0.313 2.063 1.625 0.056 1.33 42.84 USD 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Tolerance according to igus® test method

Low Clearance Straight Bearing, Closed Pillow Block, RJUI-31, inch

Part No.:
dia. Shaft [inch]:
Dimensions in inches
Part no. Nom.
Size
A B C D E F G H J K M O P    
  [Inch] ±0.001     ±0.010 ±0.010     Bolt Hole              
 RJZI-31-04 0.437 1.625 0.75 0.813 1.312 0.75 1 - 0.188 1.188 0.75 0.039 0.532 Upon request 
 RJUI-31-06 0.5 1.75 0.875 0.938 1.437 0.875 1.125 - 0.188 1.313 0.875 0.039 0.665 Upon request 
 RJUI-31-08 0.687 2 1.125 1.25 1.688 1 1.375 - 0.25 1.688 1.25 0.046 0.931 Upon request 
 RJUI-31-10 0.875 2.5 1.438 1.625 2.125 1.125 1.75 - 0.281 1.938 1.5 0.056 1.197 Upon request 
 RJUI-31-12 0.937 2.75 1.563 1.75 2.375 1.25 1.875 - 0.313 2.063 1.625 0.056 1.33 Upon request 
 RJUI-31-16 1.187 3.25 1.938 2.188 2.875 1.75 2.375 - 0.375 2.813 2.25 0.068 1.671 Upon request 
 RJUI-31-20 1.5 4 2.5 2.813 3.5 2 3 - 0.438 3.625 2.625 0.068 2.122 Upon request 
 RJUI-31-24 1.75 4.75 2.875 3.25 4.125 2.5 3.5 - 0.5 4 3 0.086 2.519 Upon request 
 RJUI-31-32 2.125 6 3.625 4.063 5.25 3.25 4.5 - 0.625 5 4 0.103 3.182 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
Tolerance according to igus® test method
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.