drylin® W Linear Rails & Carriages

Browse the shop to discover the drylin® W linear rails and carriages product line. Single and double rails are available with round, curved or square variants, each with accompanying carriages and pillow blocks. drylin® W linear bearings are dry-running, eliminating the need for external lubrication or grease, which could otherwise cause dirt or dust adhesion. They’re also up to four times quieter than comparable metal bearings due to a lower coefficient of friction. Learn more about drylin® W products hereOnly available in metric measurements

Number of products: 170

drylin® W double rail WS

  • Easy to assemble
  • No rail cutting charge
  • Design: Double Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round
from 65.00 USD/m
18 variants ready for shipping:
18 variants within 10-15 working days
Shop now

drylin® W single rail WS

  • Single rail
  • Round
  • Hard-anodized aluminum
  • Design: Single Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round
from 53.97 USD/m
10 variants ready for shipping:
10 variants within 10-15 working days
Shop now

drylin® W double rail WSQ

  • Design: Double Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Square
from 74.84 USD/m
14 variants ready for shipping:
14 variants within 10-15 working days
Shop now

drylin® W-Econ double rail WS-CA

  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free due to combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
  • Design: Double Rail
  • Material: Aluminum
  • Rail profile: Round
from 80.60 USD/m
9 variants ready for shipping:
8 variants within 10-15 working days
Shop now

drylin® W single rail WSQ

  • Design: Single Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Square
from 57.41 USD/m
9 variants ready for shipping:
9 variants within 10-15 working days
Shop now
New

drylin® W-Econ single rail WS-CA

  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free due to combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
  • Design: Single Rail
  • Material: Aluminum
  • Rail profile: Round
from 62.61 USD/m
4 variants ready for shipping:
4 variants within 10-15 working days
Shop now

drylin® W double rail WSX

  • Design: Double rail high profile
  • Material: Aluminum, hard anodized
  • Rail profile: Round
from 108.67 USD/m
3 variants ready for shipping:
3 variants within 10-15 working days
Shop now

drylin® W Clip-type linear carriage with clamping CC

  • Clamping of the linear carriage as protection against vibration and unintentional adjustment
  • Clip-on mechanism for installing in place
  • Easy adjustment due to tribo-optimised liners
  • All components are recyclable
  • Design: round
  • Material sliding element: iglide® I3
  • With manual clamp
  • Material: Aluminum
from 307.74 USD/Pc.
1 variants ready for shipping:
1 variants within 10-15 working days
Shop now

drylin® W double rail, WSXQ

  • Design: Double rail high profile
  • Material: Aluminum, hard anodized
  • Rail profile: Square
from 99.14 USD/m
2 variants ready for shipping:
2 variants within 10-15 working days
Shop now

drylin® W double rail WS-ES

  • Design: Double Rail
  • Material: stainless steel 1.4571
  • Rail profile: Round
Upon request
2 variants ready for shipping:
2 variants within 10-15 working days
Shop now

drylin® W single rail WS-ES

  • Design: Single Rail
  • Material: stainless steel 1.4571
  • Rail profile: Round
Upon request
4 variants ready for shipping:
4 variants within 10-15 working days
Shop now

drylin® W assembled carriage plate WW

  • Design: round
  • Material sliding element: iglide® J
  • Material: Die-cast zinc
from 45.64 USD/Pc.
31 variants ready for shipping:
28 variants within 10-15 working days
Shop now

drylin® W double rail, WSPC (CWS, USA)

  • **Material:  Carbon Fiber**
  • Design: Double rail high profile
  • Material: Carbon
  • Rail profile: Square
Upon request
1 variants ready for shipping:
1 variants within 10-15 working days
Shop now

drylin® W pillow block WJ200UM-01

  • Material: Die-cast zinc
  • Material sliding element: iglide® J200
from 5.13 USD/Pc.
10 variants ready for shipping:
10 variants within 10-15 working days
Shop now

drylin® W assembled carriage plate WW-HKA

  • Design: round
  • Material sliding element: iglide® J
  • With manual clamp
  • Material: Die-cast zinc
from 75.99 USD/Pc.
17 variants ready for shipping:
17 variants within 10-15 working days
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302