Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Series E4.350: the world's largest* plastic energy chain cable carrier

large cable carrier
The world’s largest all-plastic energy chain cable carrier yet* is designed to carry thick, heavy and stiff cables and hoses. It is ideal for harsh environments, such as oil platforms, steel plants, or heavy duty machinery.

* Dated 04/2008

13.78 in (350 mm) inner height / 7.87-39.37 in (200-1000 mm) inner width

Fill weights >67.20 lbs/ft

Maintenance-free – no grease or oil needed to lubricate the joints

Modular design saves assembly time

Highly resistant to wear, corrosion and seawater

Easy lengthening and shortening

Plastic material reduces noise

Electrically insulating

Interior separation available




Industries: Oil platforms/offshore, steel plants/smelters, construction equipment, coal conveyors, heavy duty applications in general
waterproof cable carrier Plastic e-chains® withstand the effects of oil, sea water and temperature change
oil resistant cable carrier Plastic e-chains® withstand the effects of oil, sea water and temperature change

1. Integrated wear pads for longer cycle life in gliding applications

2. Inner/outer links design for easy asembly

3. Cross bars from robust high tech polymer

4. Dirt-resistant outer contour

5. Large integrated gliding surface

6. Massive pins and robust stop dog systems

7. Tongue and groove side links for torsion strength



  Series     hi ha Bi Ba R T Links/m  
    Bi R [mm] [mm] [mm] [mm] [mm] [mm] [mm]
NEW E4.350. . .0 350 450 200-1000 340-1140 from 500 470 2 (940 mm)  Inquiry

Relevant industry pages:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302