iglide® X6 polymer sleeve bearings, metric

Runs up to six times longer than iglide® X

iglide® X6, sleeve bearing, mm
iglide® X6, sleeve bearing, mm drawing
1 from 2
iglide® X6, sleeve bearing, mm
iglide® X6, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: X6SM-0304-03
  • Material: iglide® X6
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Runs up to six times longer than iglide® T500
  • Long term service temperature up to +482 °F
  • Up to 50 % better press fit than iglide® T500
  • High compressive strength

iglide® X6| Runs up to six times longer than iglide® X

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Long term service temperature up to +482 °F
  • Up to 50 % better press fit than iglide® X
  • High compressive strength
  • Excellent chemical resistance
  • PTFE-free
  • Dry-running and maintenance-free
  • Standard range from stock
Due to nano-technology, iglide® X6 shows up to six times better performance than iglide® X in many oscillating and rotating applications – even at temperatures over +212 °F. 
 
When to use it?
  • If temperatures are higher than +302 °F
  • When the wear performance of iglide® X in oscillation and rotation is not sufficient
  • If the press-fit should be improved over iglide® X
  • If high media resistance is required
  • If you need a bearing which is free of PTFE
When not to use?
  • When you need a cost-effective universal bearing
  • If you need a bearing for underwater use
  • When a wear resistant high temperature bearing for linear movements is needed

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call