Classic Series 250 e-chain®

Discontinued Model
250.09.225.0 product image
igus-icon-lupe
250.09.225.0 technical drawing
igus-icon-lupe
1 of 2
250.09.225.0 product image
250.09.225.0 technical drawing
Inner height [Hi]
Inner height [Hi]
0.98 in (25 mm)
Max. cable diameter
Max. cable diameter
0.91 in (23 mm)
Opening principle
Opening principle
Openable from outer radius
Inner width [Bi]
Inner width [Bi]
3.5 in (89 mm)
Bend radius [R]
Bend radius [R]
8.86 in (225 mm)

Contact us

Questions or product information? Please contact:

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call: