Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Classic 2500AG series - chain, snap-open along the outer radius
In this version special plastic glide shoes are mounted on the side of the chain link every 1,000 to 2,000 mm. The function of these guide elements resembles the leeboards used on sail boats. Some of these leeboards are conceived in such a way that in contact with firm ground they pivot upward and enable the continuation of the travel. Similarly the glide shoes in AUTOGLIDE go up and down, each according to its position as lower run or upper run of the chain. They provide the precise lateral guidance and a smooth glide of the e-chain®.
The glide shoes are mounted on every 20th chain link from the fixed end of the e-chain®.
Feed point = end of travel
Chain length = S + K
Number of glide shoes
= (chain length [m] - 4 m)/0.92 m
Please note: In addition to the outer width of the chain, there are 31 mm for the width of the two gliding elements!